Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Two Channel High Precision USB- Powered Oscilloscopes - Discontinued

OMSP-4224 and OMSP-4227

High Precision USB- Powered  Oscilloscopes | OMSP-4224 and OMSP-4227

High Precision USB- Powered Oscilloscopes

  • 20 MHz to 100 MHz Bandwidths
  • 32 MS Buffer Size
  • 80 to 250 MS/s Real-Time Sampling
  • Advanced Digital Triggers
  • Built-In Function Generator/AWG
    (Model OMSP-4227)
  • USB-Connected and Powered

Description

The OMSP-4000 Series has been discontinued. Please see the HOS-MS6200 Series or the BOS Series as possible alternatives or contact our Data Acquisition Engineering Department.

The new OMSP-4000 Series offers the highest performance available from any USB-powered oscilloscope on the market today. The OMSP-4000 Series has the power to perform in many applications, such as design, research, test, education, service and repair. These USBpowered oscilloscopes are also small, light and portable. They easily slip into a laptop bag making them ideal for the engineer on the move. There is no need for an external power supply, making them ideal for field use.

High Bandwidth, High Sampling Rate
Models OMSP-4224 and OMSP-4227 have bandwiths of 20 MHz and 100 MHz respectively with sampling rate up to 250 MS/s. ETS mode boosts the maximum effective sampling rate further to 10 GS/s, allowing more detailed display of repetitive signals.

Huge Buffer Memory
The OMSP-4000 Series offers memory depths up to 32 million samples. Other oscilloscopes have high maximum sampling rates, but without deep memory they cannot sustain these rates on long timebases. The OMSP-4227 can sample at 100 MS/s at timebases all the way down to 50 ns/div. Managing all this data calls for some powerful tools, so the OMEGASCOPE software has a maximum zoom factor of 100 million combined with a choice of two zoom methods. There’s a conventional set of zoom controls, plus an overview window that shows you the whole waveform while you zoom and reposition the display by simply dragging with the mouse. Another use for the huge memory is our segmented memory. Each captured waveform is stored in the buffer so you can rewind and review thousands of previous waveforms. No longer will you see a glitch on the screen only for it to vanish before you stop the scope.
Advanced Triggers
As well as the standard range of triggers found on all oscilloscopes, the OMSP-4000 Series offers a class-leading set of advanced triggers including pulse width, windowed and dropout triggers to help you capture the data you need.

Digital Triggering
Most digital oscilloscopes sold today still use an analog trigger architecture based around comparators. This can cause time and amplitude errors that can not always be calibrated out. The use of comparators often limits the trigger sensitivity at high bandwidths and can also create a long trigger “re-arm” delay. OMSP-4000 Series oscilloscopes use full digital triggering using the actual digitized data. This reduces trigger errors and allows our oscilloscopes to trigger on the smallest signals, even at the full bandwidth. Trigger levels and hysteresis can be set with great precision and resolution. Digital triggering also reduces re-arm delay and this combined with the segmented memory allows the triggering and capture of events that happen in rapid sequence. At the fastest timebase you can use rapid triggering to collect 10,000 waveforms in under 20 milliseconds. Our mask limit testing function can then scan through these waveforms to highlight any failed waveforms for viewing in the waveform buffer.

Custom Probe Settings
The custom probes feature allows you to correct for gain, attenuation, offsets and nonlinearities in special probes, or to convert to different units of measurement (such as current, power or temperature). You can save definitions to disk for later use. Definitions for standard supplied oscilloscope probes and current clamps are included.

Arbitrary Waveform and Function Generator
Model OMSP-4227 has a built-in function generator (sine, square, triangle, DC level). As well as basic controls to set level, offset and frequency, more advanced controls allow you to sweep over a range of frequencies. Combined with the spectrum peak hold option this makes a powerful tool for testing amplifier and filter responses. The OMSP-4227 also includes a full arbitrary waveform generator. Waveforms can be created or edited using the built-in AWG editor, imported from oscilloscope traces, or loaded from a spreadsheet.

Spectrum Analyzer
With the click of a button, you can display a spectrum plot of the selected channels. The spectrum analyzer allows signals up to 200 MHz to be viewed in the frequencydomain. A full range of settings gives you control over the number of spectrum bands, window types and display modes: instantaneous, average, or peak-hold. You can display multiple spectrum views with different channel selections and zoom factors, and OMEGASCOPE allows you to see these alongside timedomain waveforms of the same data. A comprehensive set of automatic frequency-domain measurements, including THD, THD+N, SNR, SINAD and intermodulation distortion, can be added to the display.

Math Channels
The OMSP-4000 Series oscilloscopes offer a full range of math functions for processing and combining channels. The functions can also operate on reference waveforms. Use the built-in list for simple functions such as addition and inversion, or open the equation editor and create complex functions involving trigonometry, exponentials, logarithms, statistics, integrals and derivatives.

Advanced Display Modes
See old and new data superimposed, with new data in a brighter color or shade. This makes it easy to see glitches and dropouts and to estimate their relative frequency. Choose between analog persistence and digital color, or create a custom display mode. The design of the OMEGASCOPE software ensures that maximum display area is available for waveform viewing. Even with a laptop you have a much bigger viewing area and higher resolution than a typical benchtop scope.

Serial Decoding
The OMSP-4000 Series with its deep memory is ideal for serial decoding as it can capture thousands of frames of uninterrupted data. Protocols currently included are I²C, SPI, RS232, UART and CAN bus. Expect this list to grow with free software updates. OMEGASCOPE displays the decoded data in the format of your choice: “in view”, “in window”, or both at once. The “in view” format shows the decoded data beneath the waveform on a common time axis, with error frames marked in red. You can zoom in on these frames to look for noise or distortion on the waveform. “In window” format shows a list of the decoded frames, including the data and all flags and identifiers. You can set up filtering conditions to display only the frames you are interested in, search for frames with specified properties, or define a start pattern that the program will wait for before listing the data. You can also create a spreadsheet to fully decode the hex data into plain text.

Mask Limit Testing
This feature is specially designed for production and debugging environments. Capture a signal from a known working system, and OMEGASCOPE will draw a mask around it with your specified tolerance. Connect the system under test, and OMEGASCOPE will highlight any parts of the waveform that fall outside the mask area. The highlighted details persist on the display, allowing the scope to catch intermittent glitches while you work on something else. The measurements window counts the number of failures, and can display other measurements and statistics at the same time. The numerical and graphical mask editors can be used separately or in combination, allowing you to enter accurate mask specifications and to modify existing masks. You can import and export masks as files.

High-End Features as Standard
With the OMSP-4000 Series, “high end” features such as mask limit testing, serial decoding, advanced triggering, measurements, math, XY, digital filtering and segmented memory are all included standard. To protect your investment, both the PC software and firmware inside the unit can be updated.

High Signal Integrity
Careful front-end design and shielding reduces noise, crosstalk and harmonic distortion. Years of oscilloscope experience leads to improved pulse response and bandwidth flatness. The result is simple: when you probe a circuit, you can trust in the waveform you see on the screen.

Specifications
INPUTS
Number of Channels: 2 BNC inputs
Analog Bandwith:
OMSP-4224: 20 MHz (10 MHz on ±50 mV range)
OMSP-4227: 100 MHz
Voltage Ranges:
OMSP-4224: ±50 mV to ±100V
OMSP-4227: ±50 mV to ±20V
Sensitivity:
OMSP-4224: 10 mV/div to 20V/div
OMSP-4227: 10 mV/div to 4V/div
Vertical Resolution: 12 bits
Input Coupling: AC or DC, software-selectable
Input Impedance:
OMSP-4224: 1 MΩ; 22 pF
OMSP-4227: 1 MΩ; 16 pF
Overvoltage Protection:
OMSP-4224: ±200V
OMSP-4227: ±100V

SAMPLING
Timebases:
OMSP-4224: 100 ns/div to 200 s/div
OMSP-4227: 50 ns/div to 200 s/div
Max Sampling Rate (Real-Time):
OMSP-4224: 80 Ms/s
OMSP-4227: 250 MS/s (1 channel)/125 MS/s (2 channels)
Maximum Sampling Rate (ETS):
OMSP-4227: 10 GS/s
Buffer Size: 32 MS shared between active channels

TRIGGERING
Sources: Ch A, Ch B, Ext
Ch A, Ch B Trigger Types: Edge, window, pulse, interval, dropout, runt, delayed
EXT Trigger Types: Rising/falling edge

EXT TRIGGER INPUT
(Model OMSP-4227 Only)
Connector: BNC
Bandwith: 100 MHz
Impedance: 1 MΩ; 20 pF
Voltage Range: ±20V
Threshold Range: ±150 mV to ±20 V
Coupling: DC
Overvoltage Protection: ±100V

FUNCTION GENERATOR /ARBITRARY
WAVEFORM GENERATOR
(Model OMSP-4227 Only)
Connector: BNC
Function Generator Frequency
Range: DC to 100 kHz
Function Generator Waveforms: Sine, square, triangle, ramp,
sin(x)/x, gaussian, half-sine, white noise, DC level
Buffer Size: 8192 samples
DAC Update Rate: 20 MS/s
DAC Resolution: 12 bits
Bandwith: 100 kHz
DC Accuracy: 1%
Output Range: ±250 mV to ±2V
Output Offset Range: ±1V
Max Combined Output: ±2.5V
Output Resistance: 600 Ω
Overvoltage Protection: ±10V

PERFORMANCE
Timeout Accuracy: 50 ppm
DC Accuracy: 1% of full scale
Trigger Resolution: 1 LSB (Ch A, Ch B)
Trigger Re-Arm Time: 1 µs (fastest timebase, rapid trigger)

MATH CHANNELS
Functions: Arbitrary equations using these; -x, x+y, x-y, x*y, x/y, sqrt(x),
x^y, exp(x), ln(x), log(x), abs(x), norm(x), sign(x), sin(x), cos(x),
tan(x), arcsin(x), arccos(x), arctan(x), sinh(x), cosh(x), tanh(x)
Operands: A, B (input channels), T (time), reference waveforms, constants, pi

AUTOMATIC MEASUREMENTS
Oscilloscope: AC RMS, true RMS, DC average, cycle time, frequency, duty cycle, falling rate, fall time, rising rate, rise time, high pulse width, low pulse width, maximum, minimum, peak to peak
Spectrum: Frequency at peak, amplitude at peak, average amplitude at peak,
total power, THD %, THD dB, THD plus noise, SFDR, SINAD, SNR, IMD
Statistics: Min, max, average and standard deviation

SERIAL DECODING
Protocols: CAN Bus, I²C, SPI, RS232/UART

MASK LIMIT TESTING
Statistics: Pass/fail, failure count, total count

DISPLAY
Interpolation: Linear or sin(x)/x
Persistence Modes: Digital color, analog intensity, custom, or none

GENERAL
PC Connectivity: USB 2.0 hi-speed
Power Requirements: Powered from USB port (500 mA at 5V)
Dimensions (Including Connectors): 200 L x 140 W x 40 mm D (7.9 x 5.5 x 1.6")
Weight: < 0.5 kg (1.1 lb)
Operating Environment: 0 to 45°C (32 to 113°F) (20 to 30°C for stated accuracy);
5 to 80% RH non-condensing
Storage Environment: -20 to 60°C (-4 to 140°F); 5 to 95% RH non-condensing
Safety Approvals: Designed to EN 61010-1:2001
EMC Approvals: Tested to EN61326-1:2006 and FCC Part 15 Class A
Environmental Approvals: RoHS and WEEE compliant
Software (Included): OMEGASCOPETM Windows® software
PC Requirements: Microsoft Windows XP, Vista or Windows 7, 32- or 64-bit
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMSP-4224
Consult Sales  
Availability: 
 
 
2-channel PC oscilloscope, 20 MHz bandwith
OMSP-4227
Consult Sales  
Availability: 
 
 
2-channel PC oscilloscope, 100 MHz bandwith, AWG
All amounts shown in AUD
Note: Comes complete with a 2 m (6') USB cable, two oscilloscope probes, quick start guide, software and operator’s manual on CD.

Product Manuals:

Download OMSP-2000/3000/4000 Series - PC Oscilloscopes Quck Start
Download OMSP-2000/3000/4000 Series - PC Oscilloscope Software
Download OMSP-4000 Series - PC Oscilloscope
We noticed you are from the US. Visit your local site for regional offers and live support.