Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Receiver with RS-232 Interface

OMWT-REC232

Wireless Receiver with RS-232 Interface | OMWT-REC232

Wireless Receiver with RS-232 Interface

  • High Performance 418 MHz Receiver
  • Serial Connection Directly to PC
  • Powered by RS-232 Port or External Source
  • ASCII Radio Packet Data Output
  • Decodes CRC-16 Error Encoded Radio Packets
  • Up to 180 m (600'')
  • Receives Data from up to 100 OMWT Series Wireless Transmitters

Description

This page is no longer current, click here for the most recent information.

The OMWT-REC232 is a 418 MHz radio receiver designed to receive and decode packet data from all OMWT Series wireless transmitters. The OMWT-REC232 decodes the CRC-16 encoded packets and translates them to ASCII strings that are sent out the RS-232 serial port to the PC at 19200 Baud. No hardware handshaking or command protocol is required; all data packets are decoded and transmitted serially as they are received. The OMWT-REC232 is very low power; most RS-232 ports provide enough power to operate the receiver. External power input is provided for host serial ports that cannot provide the necessary current. A simple design approach results in a low cost receiver that provides error checked ASCII data for all OMWT series wireless transmitters. The OMWT-REC232 is supported by the OMWT-SOFT Windows software. This makes connecting all OMWT Series wireless transmitters to your PC easy.

Software The OWMT-SOFT Windows software shows trends, minimum and maximum values and also indicates alarms. All data collected may be viewed graphically in real time or as a historical display. ASCII data logging to a file is also available to allow import into other programs such as spreadsheets and data base programs. OPC (OMWT-SOFT-OPC) and DDE (OMWT-SOFT-DDE) server software is also included. OWMT-SOFT can be used to collect data from a wireless network. Currently supported sensors include:

OMWT-TEMP15 Temperature
OMWT-TEMPRH Humidity
OMWT-AIN5V Analog 5 Volt
OMWT-AIN10V Analog 10 Volt
OMWT-AIN20MA Analog 20 MA
OMWT-VIB Vibration
OMWT-MOT Motion

OWMT-SOFT is actually a DDE client application that works in concert with the included DDE server application called OWMT-SOFT-DDE. OWMT-SOFT-DDE handles the details of communicating or receiving data from the wireless sensors. OWMT-SOFT-DDE verifies that the communication is correct, processes the sensor samples and then forwards the data to the DDE client. The OWMT-SOFT Windows software is responsible for the presentation and analysis of the collected data.

The OMWT-SOFT Windows software can receive data from up to 100 of the OMWT Series wireless sensors, however it can only display data from up to six sensors at a time. If more than six sensors need to be displayed at any given time then the included OPC or DDE server software can be used to transfer data to other third party SCADA software packages.

Specifications
Supply Voltage: 5.0 Vdc min,
12 Vdc typical, 16 Vdc max
Supply Current: 18 mA min,
20 mA typical, 25 mA max
Transmission Range:
180 m (600')
Transmission Frequency:
418 MHz
Baud Rate: 19200
Operating Temperature:
-40 to 85°C (-40 to 185°F)
Storage Temperature:
-40 to 85°C (-40 to 185°F)
Humidity: 10 to 90% RH non-condensing
Dimensions (with antenna):
57 H x 79 W x 57 mm D
(2.25 x 3.125 x 2.25")
Weight: 85 g (3 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMWT-REC232
Consult Sales  
Availability: 
 
 
Wireless receiver with RS-232 interface
OMWT-SOFT
Consult Sales  
Availability: 
 
 
OMWT Series Windows software
All amounts shown in AUD
Note: Each unit comes with complete operator’s manual. OMWT-REC232 wireless receiver is supplied with 1.8 m (6') RS-232 cable with DB9F connection to PC and 110 Vac adaptor.
 
We noticed you are from the US. Visit your local site for regional offers and live support.