Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Repeater for OMWT Series Wireless Transmitters

OMWT-REP-900

Wireless Repeater  for OMWT Series Wireless Transmitters | OMWT-REP-900

Wireless Repeater for OMWT Series Wireless Transmitters

  • 418 MHz Receiver— Range up to 180 m (600'')
  • Built in 900 MHz Frequency Hopping Radio for Long-Range Wireless Interface
  • Transceiver Range Indoor: 180 to 396 m (600 to 1300''); 900 MHz
  • Transceiver Range Outdoor (with Omni- Directional Antenna):
    11 Km (7 Miles; 900 MHz)
  • Supports all OMWT Series Wireless Transmitters (Temperature, Humidity, Analog, Motion, Vibration)
  • Transceiver Range Outdoor (with High Gain YAGI Antenna):
    32 Km (20 Miles; 900 MHz)

Description

This page is no longer current, click here for the most recent information.

The OMWT-REP-900 Wireless Repeater is a 418 MHz RF receiver with an integrated 900 MHz transceiver.It receives CRC-16 error-checked data packets from all OMWT Series 418 MHz Wireless Transmitters and other 900 MHz transceivers within its range,and then transmits the data via the built-in 900 MHz radio to an OMWT-XREC-SER or OMWT-XREC-MOD receiver.Data received by the OMWT-XREC-SER receiver with serial interface can be displayed and logged using the OMWT-SOFT Software.

By utilizing 900 MHz frequency,the OMWT-REP allows the range of the OMWT Series Wireless Transmitters to be extended up to 395 m (1300') indoors and up to 20 miles outdoors.

The OMWT-REP-900 repeater is supplied standard with a 1/2 wave monopole antenna.For longer distance outdoor use,optional Omni-Directional and YAGI directional line-of-site antennas are available.

Since the radio transceivers can be individually addressed for networks,several OMWT-REP repeaters can be used to link clusters of OMWT Series Wireless Transmitters to a centrally located OMWT-XREC-SER or OMWT-XREC-MOD receiver.

Specifications
Receiver Frequency:
418 MHz or 900 MHz
Transceiver Frequency: 900 MHz
Receiver Range: 180 m (600')
Transceiver Range Indoor
(with Standard 1/2 Wave Monopole Antenna):

180 to 395 m (600 to 1300'), 900 MHz
Transceiver Range Outdoor
(with Optional Omni-Directional Antenna):

Up to 11 km (7 mi) , 900 MHz
Transceiver Range Outdoor
(with Optional High Gain YAGI Antenna):

Up to 20 mi (32 km), 900 MHz
Power: 6 to 24 Vdc at 200 mA transmitting, 70 mA receivung
Operating Temperature:
0 to 70°C (32 to 158°F)
Storage Temperature:
0 to 70°C (32 to158°F)
Humidity: 10 to 90 RH non-condensing% RH non-condensing
Dimensions (without antenna):
83 x 83 x 34 mmH
(3.3 x 3.3 x 1.35 H")
Weight: 200 kg (7 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OMWT-REP-900
Consult Sales  
Availability: 
 
 
Wireless repeater, 900 MHz transceiver
OMWT-YAGI-900-20
Consult Sales  
Availability: 
 
 
900 MHz YAGI antenna with 6.1 m (20') cable*
OMWT-OMNI-900-20
Consult Sales  
Availability: 
 
 
900 MHz omni-directional antenna with 6.1 m (20') cable*
All amounts shown in AUD
Note: Each wireless repeater includes 1/2 wave antenna and 110 Vac adaptor and complete operator’s manual. * Additional antennas are available. Contact the Data Aquisition Engineering Department.
We noticed you are from the US. Visit your local site for regional offers and live support.