Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Temperature Sensor

OMWT-TEMP15

Wireless Temperature Sensor | OMWT-TEMP15

Wireless Temperature Sensor

  • Transmits up to 180 m (600'')*
  • 64-Bit Unique ID
  • Up to 100 Sensors Can Coexist
  • Compact ABS Enclosure
  • Complies With Part 15 of the FCC Rules
  • Internal Loop Antenna

Description

This page is no longer current, click here for the most recent information.

The OMWT-TEMP15 Wireless Temperature Transmitter is a battery operated digital temperature sensor with a microprocessor controlled 418 MHz FCC certified radio transmitter. The OMWT-TEMP15 has an on board time of day clock that allows it to spend most of the time in a low power quiescent state. At pre-determined time intervals the clock will wake up the onboard microprocessor. Unique serial number information and digital temperature data are read from a digital temperature sensor. This information is combined with a CRC-16 error check and transmitted in a very short data packet that results in a transmitter on time of only 15 milliseconds. This architecture allows the OMWT-TEMP15 to consume very low energy resulting in a battery life of up to 3 years.

The electronics are coated with a conformal rubber material that provides a moisture barrier against condensation. Submersion in water is not recommended. A hole in the top ABS cover permits a special tool to be inserted to activate the service switch. The device is shipped with the transmitter turned off (anytime the device is to be shipped the transmitter should be turned off or must be placed in a shielded container to prevent interference that might cause shipping problems). The unit is started by momentarily pushing the service switch (you will feel the button click). When the service switch is pushed, a data transmission occurs immediately and a special mark is introduced in the ID field of the transmitted data packet to indicate which device is in service or installation. The service switch is also used to put the device in a quiescent mode (no transmissions and very low power consumption). This is the state the device is in when you receive it. Push and hold the service switch for 10 seconds or more to enter this powered down state.

Using the OMWT Series Windows software incoming data being received from OMWT Series Wireless Transmitters can be viewed in a real-time or historical time-base chart or numerical view. High/low alarms can also be set for each transmitter signal with either a visual or audible alarm indication on the PC. Data can also be logged to disk at a user-specified rate in a text file format that can be opened up into Microsoft Excel. The OMWT Series Windows software also includes a DDE Server that can interface the data being received from OMWT Series Wireless Transmitters to other Windows software packages.

Specifications
Transmission Frequency:
418 MHz
*Transmission Range: up to 180 m (600')
depending on environmental conditions
Transmission Rate: 10 to 17 seconds random
Accuracy: ±0.5°C (±0.9°F)
-10 to 85°C, (-18 to 185°F)
Operating Temperature:
-40 to 85°C (-40 to 185°F)
Storage Temperature:
-40 to 85°C (-40 to 185°F)
Humidity: 10 to 90%RH non-condensing
Battery: 3.6V lithium battery included
Battery Life with Transmissions: 3 years
Shelf Life with Battery Installed:
5 years in quiescent mode
FCC Certified: FCC ID: M5ZCNT
Dimensions:
38 H x 53 W x 15 mm D
(1.5 x 2.1 x 0.6")
Weight: 43 g (1.5 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OMWT-TEMP15
Consult Sales  
Availability: 
 
 
Wireless temperature transmitter
  
OMWT-REC232
Consult Sales  
Availability: 
 
 
Wireless receiver and 1.8 m (6') RS-232 cable with DB9F termination
  
OMWT-SOFT
Consult Sales  
Availability: 
 
 
OMWT Series Windows software (WIN95/98/NT/2000/XP)
All amounts shown in AUD
Note: Each unit comes complete with operator’s manual.
  
We noticed you are from the US. Visit your local site for regional offers and live support.