Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pulse Input Data Loggers - Discontinued

OMYL-M41_OMYL-M42

Pulse Input Data Loggers | OMYL-M41_OMYL-M42

Pulse Input Data Loggers

CE
  • Single Pulse Input (OMYL-M41) or
    Dual Pulse Input (OMYL-M42) Channels
  • Accepts Potential Free (Dry Contact) or Voltage Pulses
  • Up to 4 Million Readings (Internal Memory Size)
  • Shock Proof, IP65 Housing (Dust and Water Jet Proof)
  • Up to 4 Years Battery Life

Description

This product line has been discontinued. For an alternate product, please see our wide selection of temperature and humidity loggers here.


OMYL-M41 (one pulse input channel) and OMYL-M42 (two pulse input channels) data loggers are designed to measure potential-free (dry contact) pulses or voltage signals up to 3V using the included OMYL-CS input cable. With the optional OMYL-CP connection cable the logger can be used for measuring signals up to 24V. These data loggers are available with standard memory of 100,000 readings (OMYL-M41, OMYL-M42) or expanded memory of 4 million readings (OMYL-M41-4M, OMYL-M42-4M).

These devices are fully programmable allowing you to set the data logger to record on one or two channels. The incoming signal type (potential-free or voltage) can be set using the included software.

These data loggers are best suited for operation with counters, photoelectric sensors, revolution-counters, make contact elements, switches and sensors such as flow meters or energy consumption meters with pulse output. Both data loggers can also be integrated into the aerodynamic rain gauge OMYL-RG.

Once activated the data logger senses and records the number of pulses/contact closures that occur within adjacent “time bin” periods. The bin period is selectable from 1 second to over 24 hours. At the end of each bin period, the total number of pulses/counts within the bin period is recorded. The data logger then starts another bin period and continues until either the memory is full or the test period has ended.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately)

SPECIFICATIONS
Number of Pulse Input Channels
    OMYL-M41/OMYL-M41-4M: 1
    OMYL-M42/OMYL-M42-4M: 2
Signal Input: Potential-free (dry contact) signals and low level pulses < 3 Vdc can be measured with the included OMYL-CS input cable; higher voltage level pulses up to 24 Vdc can be measured with the optional OMYL-CP input cable)
Maximum Input Voltage: 24 Vdc
Measuring Range
Potential Free (Dry Contact) Pulses
    Pulse Count: 0 to 65,000 pulses
    Pulse Rate: 0 to 100 Hz
Voltage Pulses
    Pulse Count: 0 to 65,000 pulses
    Pulse Rate: 0 to 1300 Hz
Reading Rate: 1 second to 24 hours
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-M41/OMYL-M42: 100,000 readings
    OMYL-M41-4M/OMYL-M42-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions: 30 H x 50 mm dia (1.18 x 1.97")
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Pulse Input Data Loggers
OMYL-M41
Consult Sales  
Availability: 
 
 
Single channel pulse input data logger, 100,000 readings
OMYL-M41-4M
Consult Sales  
Availability: 
 
 
Single channel pulse input data logger, 4 million readings
OMYL-M42
Consult Sales  
Availability: 
 
 
Dual channel pulse input data logger, 100,000 readings
OMYL-M42-4M
AUD940.00
Availability: 1 week
 
Dual channel pulse input data logger, 4 million readings
Accessories
OMYL-SOFT-PLUS
Consult Sales  
Availability: 
 
 
Plus version of the software for graphing and analyzing data files
OMYL-CS
AUD90.00
Availability: 1 week
 
Spare pulse input connection cable for pulses <3V (one included with data logger)
OMYL-CP
Consult Sales  
Availability: 
 
 
Pulse input connection cable for pulses between 3 to 24V
OMYL-WH20
Consult Sales  
Availability: 
 
 
Wall mount holder for data logger (includes tamper evident lead seal)
OMYL-WS50
AUD83.00
Availability: 1 week
 
Set of 50 tamper evident lead seals (50 wires and 50 seals)
OMYL-RG
Consult Sales  
Availability: 
 
 
Rain gauge
OMYL-BP
AUD400.00
Availability: 1 week
 
Base plate and fitting for rain gauge
OMYL-BATT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (standard temperature range)
OMYL-BATT-HT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (high temperature range)
All amounts shown in AUD
Note: Comes complete with 3V lithium battery (standard temperature range), OMYL-CS pulse input connection cable for pulses < 3 V, 1.8 m (6') USB interface cable and OMYL-SOFT software, and operator’s manual on USB stick.

Product Manuals:

Download Portable Data Loggers
Download Omega View Plus Software for OMYL Series
We noticed you are from the US. Visit your local site for regional offers and live support.