Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Light Data Loggers - Discontinued

OMYL-M61 and OMYL-M62

Light Data Loggers | OMYL-M61 and OMYL-M62

Light Data Loggers

CE
  • OMYL-M61 Measures Light (Luminance)
  • OMYL-M62 Measures Light (Luminance), Temperature and Humidity
  • Up to 4 Million Readings (Internal Memory Size)
  • Shock Proof, IP65 Housing (Dust and Water Jet Proof)
  • Up to 4 Years Battery Life

Description

This product line has been discontinued. For an alternate product, please see our wide selection of temperature and humidity loggers here.


OMYL-M61 and OMYL-M62 light data loggers record luminance with a spectral sensitivity adjusted to the spectrum of the human eye. These data loggers are available with standard memory of 100,000 readings (OMYL-M61, OMYL-M62) or expanded memory of 4 million readings (OMYL-M61-4M, OMYL-M62-4M).

Models OMYL-M61 and OMYL-M61-4M have one internal channel for light measurement. Models OMYL-M62 and OMYL-M62-4M models have three internal channels for measuring light, temperature and humidity. These data loggers are typically used in weather stations, museums, street lighting or commercial/industrial lighting studies.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYLSOFT- PLUS version of the software (sold separately).

SPECIFICATIONS
Sensor Type
    OMYL-M61/OMYL-M61-4M: Single internal channel for light (luminance)
    OMYL-M62/OMYL-M62-4M: Three internal channels for light (luminance), temperature and humidity
Measuring Range
    Light (Luminance): 0 to 40,000 lux
    Relative Humidity (OMYL-M62, OMYL-M62-4M Only): 0 to 100% RH
    Temperature (OMYL-M62, OMYL-M62-4M Only): -30 to 70°C (-22 to 158°F) with standard battery;
     -40 to 90°C (-40 to 194°F) with optional high temperature battery
Resolution
    Light: 1 lux
    Relative Humidity (OMYL-M62, OMYL-M62-4M Only): 0.01% RH
    Temperature (OMYL-M62, OMYL-M62-4M Only): 0.01K, 0.01°C (0.02°F)
Reading Rate: 1 second to 24 hours
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-M61/OMYL-M62: 100,000 readings
    OMYL-M61-4M/OMYL-M62-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery];
user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate,
25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions: 30 H x 50 mm dia (1.18 x 1.97")
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Light Data Loggers
OMYL-M61
AUD850.00
Availability: 1 week
 
Light data logger, 100,000 readings
OMYL-M61-4M
AUD1,080.00
Availability: 1 week
 
Light data logger, 4 million readings
OMYL-M62
AUD1,030.00
Availability: 1 week
 
Light, temperature and humidity data logger, 100,000 readings
OMYL-M62-4M
AUD1,265.00
Availability: 1 week
 
Light, temperature and humidity data logger, 4 million readings
Accessories
OMYL-SOFT-PLUS
Consult Sales  
Availability: 
 
 
Plus version of the software for graphing and analyzing data files
OMYL-WH20
Consult Sales  
Availability: 
 
 
Wall mount holder for data logger (includes tamper evident lead seal)
OMYL-WS50
AUD83.00
Availability: 1 week
 
Set of 50 tamper evident lead seals (50 wires and 50 seals)
OMYL-BATT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (standard temperature range)
OMYL-BATT-HT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (high temperature range)
All amounts shown in AUD
Note: Comes complete with 3V lithium battery (standard temperature range), 1.8 m (6') USB interface cable and OMYL-SOFT software, and operator’s manual on USB stick.
Ordering Example: (1) OMYL-M61-4M Light data logger, 4 million readings, AUD1,080.00

Product Manuals:

Download Portable Data Loggers
Download Omega View Plus Software for OMYL Series
We noticed you are from the US. Visit your local site for regional offers and live support.