Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature Data Loggers - Discontinued

OMYL-T10_OMYL-T10E

Temperature Data Loggers | OMYL-T10_OMYL-T10E

Temperature Data Loggers

AUD645.00 OMYL-T10

CE
  • Integral Temperature Sensor
  • OMYL-T10 Has Internal Temperature Sensor
  • OMYL-T10E Has Temperature Sensor Fitted in Integral Probe
  • Up to 4 Million Readings (Internal Memory Size)
  • Up to 32 Hz Sampling Rate
  • High Accuracy
  • 20 Bit A/D Converter
  • Shock Proof, IP65 Housing (Dust and Water Jet Proof)
  • Transfer Rate of 500 kbps
  • Low Current Consumption
  • Up to 4 Years Battery Life

Description

This product line has been discontinued. For an alternate product, please see our wide selection of temperature and humidity loggers here.


The OMYL-T10 and OMYL-T10E are robust temperature data loggers with IP65 enclosure. These data loggers are available with standard memory of 100,000 readings (OMYL-T10, OMYL-T10E) or expanded memory of 4 million readings (OMYL-T10-4M, OMYL-T10E-4M). The OMYL-T10/OMYL-T10-4M have an internal temperature sensor. The OMYL-T10E/OMYL-T10E-4M have the temperature sensor fitted in an integral 100 mm steel probe. These data loggers are suited for a variety of applications including environmental or climate studies, meteorological research and also in clean rooms and laboratories.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

SPECIFICATIONS
Sensor Type
    OMYL-T10/OMYL-T10-4M: Internal temperature sensor
    OMYL-T10E/OMYL-T10E-4M: Temperature sensor fitted in integral probe
Temperature Range: -30 to 70°C (-22 to 158°F) with standard lithium battery (included); -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Resolution: 0.01°C (0.02°F)
Accuracy: See Chart on PDF
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz, 8 Hz, 16 Hz, 32 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-T10, OMYL-T10E: 100,000 readings
    OMYL-T10-4M, OMYL-T10E-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions
    OMYL-T10, OMYL-T10-4M: 30 H x 50 mm dia (1.18 x 1.97")
    OMYL-T10E, OMYL-T10E-4M: 30 H x 50 mm dia (1.18 x 1.97") with 100 L x 4 mm dia probe (3.94 x 0.16")
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Temperature Data Loggers
OMYL-T10
AUD645.00
Availability: 1 week
 
Temperature data logger with internal sensor, 100,000 readings
OMYL-T10-4M
Consult Sales  
Availability: 
 
 
Temperature data logger with internal sensor, 4 million readings
OMYL-T10E
AUD645.00
Availability: 1 week
 
Temperature data logger with integral probe, 100,000 readings
OMYL-T10E-4M
Consult Sales  
Availability: 
 
 
Temperature data logger with integral probe, 4 million readings
Accessories
OMYL-SOFT-PLUS
Consult Sales  
Availability: 
 
 
Plus version of the software for graphing and analyzing data files
OMYL-WH20
Consult Sales  
Availability: 
 
 
Wall mount holder for data logger (includes tamper evident lead seal)
OMYL-WS50
AUD83.00
Availability: 1 week
 
Set of 50 tamper evident lead seals (50 wires and 50 seals)
OMYL-RS-OM
Consult Sales  
Availability: 
 
 
Radiation screen including offset mount for OMYL-T10E and OMYL-T10E-4M data loggers with integral probe (protects external probe from effects of direct sunlight and rainfall when used outdoors)
OMYL-BATT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (standard temperature range)
OMYL-BATT-HT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (high temperature range)
All amounts shown in AUD
Note: Comes complete with 3V lithium battery (standard temperature range), 1.8 m (6') USB interface cable, OMYL-SOFT software and operator’s manual on USB stick.

Product Manuals:

Download Portable Data Loggers
Download Omega View Plus Software for OMYL Series
We noticed you are from the US. Visit your local site for regional offers and live support.