Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thermocouple Data Loggers - Discontinued

OMYL-T15_OMYL-T16

Thermocouple Data Loggers | OMYL-T15_OMYL-T16

Thermocouple Data Loggers

CE
  • Single Channel (OMYL-T15) or Dual Channel(OMYL-T16)
  • User-Selectable for Type J, K, T, E, R, S, B, and N Thermocouples
  • Up to 4 Million Readings (Internal Memory Size)
  • Up to 4 Hz Sampling Rate
  • High Accuracy
  • 20 Bit A/D Converter
  • Shock Proof, IP65 Housing (Dust and Water Jet Proof)
  • Transfer Rate of 500 kbps
  • Low Current Consumption
  • Up to 4 Years Battery Life

Description

This product line has been discontinued. For an alternate product, please see our wide selection of temperature and humidity loggers here.


The OMYL-T15 single channel and OMYL-T16 dual channel thermocouple input data loggers are new low-cost battery powered thermocouple data loggers with integral reference junction which delivers accurate readings over a wide temperature range. These data loggers are fully user programmable for Types J, K, T, E, R, S, B and N thermocouples and are available with standard memory of 100,000 readings (OMYL-T15, OMYL-T16) or expanded memory of 4 million readings (OMYL-T15-4M, OMYL-T16-4M). These devices are programmable so that you can log data from either one or two channels.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

SPECIFICATIONS
Number of Inputs
    OMYL-T15/OMYL-T15-4M: Single channel
    OMYL-T16/OMYL-T16-4M: Dual channel
Thermocouple Connection: Female subminiature (SMP) connector
Cold Junction Compensation: Automatic
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-T15, OMYL-T16: 100,000 readings
    OMYL-T15-4M, OMYL-T16-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions: 45 H x 50 dia mm (1.77 x 1.97")
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Thermocouple Data Loggers
OMYL-T15
Consult Sales  
Availability: 
 
 
Single channel thermocouple input data logger, 100,000 readings
OMYL-T15-4M
AUD1,065.00
Availability: 1 week
 
Single channel thermocouple input data logger, 4 million readings
OMYL-T16
AUD875.00
Availability: 1 week
 
Dual channel thermocouple input data logger, 100,000 readings
OMYL-T16-4M
Consult Sales  
Availability: 
 
 
Dual channel thermocouple input data logger, 4 million readings
Accessories
OMYL-SOFT-PLUS
Consult Sales  
Availability: 
 
 
Plus version of the software for graphing and analyzing data files
OMYL-WH20
Consult Sales  
Availability: 
 
 
Wall mount holder for data logger (includes tamper evident lead seal)
OMYL-WS50
AUD83.00
Availability: 1 week
 
Set of 50 tamper evident lead seals (50 wires and 50 seals)
OMYL-BATT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (standard temperature range)
OMYL-BATT-HT
Consult Sales  
Availability: 
 
 
Replacement 3V lithium battery (high temperature range)
All amounts shown in AUD
Note: Comes complete with 3V lithium battery (standard temperature range), 1.8 m (6') USB interface cable, OMYL-SOFT software and operator’s manual on USB stick.
Ordering Example: (1) OMYL-T15-4M Single channel thermocouple input data logger, 4 million readings, AUD1,065.00

Product Manuals:

Download Portable Data Loggers
Download Omega View Plus Software for OMYL Series
We noticed you are from the US. Visit your local site for regional offers and live support.