Cart  |  Contact  |  Help  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Rugged Infrared Gun Thermometer

OS-651,OS-651-LS,OS-651-LS-60

Rugged Infrared Gun | OS-651,OS-651-LS,OS-651-LS-60

Rugged Infrared Gun

AUD1,505.00 OS-651

RoHS
  • °C/°F Switchable
  • –29 to 1093°C (–20 to 2000°F) Range
  • Rugged Design
  • ±1% rdg Accuracy
  • Analog Output Standard, 0.1 mV per Degree
  • Optional Laser Sighting with Either 30:1 or 60:1 Optics
  • 0.10 to 0.99 Adjustable Emissivity
  • Peak Hold Feature
Infrared Temperature Measurement Instruments - View related products

Description

The OS-651 thermometer is rugged, compact and easy-to-use for non-contact temperature measurements in industrial and maintenance applications. Fast and accurate, Models OS-651 and OS-651-LS (with optional laser sighting) both feature adjustable emissivity from 0.10 to 0.99, making them well suited for surface measurements. Both have standard 0.1 mV per degree output which can be sent to a recorder or datalogging device. The Model OS-651-LS features a laser sight for applications that require precise sighting to ensure accurate measurements.

Caution: This product and all in the series are not for use in medical evaluations. These products cannot be used to measure body temperature. They are meant for industrial and scientific purposes.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
RoHS
Description
Quick Ship
  
OS-651
AUD1,505.00
Availability: 13 weeks
RoHS compliancy undetermined
Portable infrared pyrometer
Quick Ship
  
OS-651-LS
AUD1,555.00
Availability: 1 week
RoHS compliancy undetermined
OS-651 with laser sighting
Quick Ship
  
OS-651-LS-60
AUD2,620.00
Availability: 13 weeks
RoHS compliancy undetermined
Portable infrared pyrometer Portable infrared pyrometer with laser sighting and 60:1 optics
Quick Ship
  
OS-651-CASE
AUD59.00
Availability: 9 weeks
RoHS compliant
Rugged carrying case
Quick Ship
Click to expand/minimize a list of what others bought with theCAL-3-IR
CAL-3-IR
Consult Sales  
Availability: 
 
RoHS compliancy undetermined
NIST traceable calibration
All amounts shown in AUD
Note: Each unit supplied with 9 V battery plus complete operator’s manual.
Ordering Example: (1) OS-651-LS Portable infrared pyrometer Portable infrared pyrometer with laser sighting, AUD1,555.00

Product Manuals:

Download Pocket Infrared
Download Infrared Pyrometers