Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Process Ozone Analyzers

OZCN-20 (OBSOLETE)

Process Ozone Analyzers | OZCN-20 (OBSOLETE)

Process Ozone Analyzers

  • Rugged, Splash-Proof Case for Panel or Wall Mounting
  • Dual On/Off Relay
  • Optional 4-20 mA Output Signal
  • 0-5 ppm Measuring Range

Description

The OZCN-23 state-of-the-art process ozone analyzer features a dual on-off control relay, optional 4-20 mA output that is proportional to the measured value, and a digital LCD display. This instrument provides accurate measurements of ozone concentration in processes where this parameter is critical. The OZCN-23 analyzer is housed in a splash-proof, gasketed Noryl case that can be either wall- or panel-mounted. The ozone amperometric sensor is contained in a rugged PVC body that includes a PFA polarographic membrane. The membrane is easily unscrewed and replaced. The complete analyzer system consists of the OZCN-23 analyzer, ozone sensor, sensor holder, mounting hardware, and interconnecting cable. (Each component must be ordered separately.)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OZCN-23-R
Consult Sales  
Availability: 
 
 
Ozone analyzer with 4-20 mA output (does not include sensor)
All amounts shown in AUD
Note: For 230 Vac operation, add “-230” to model number; add $50 to price. Comes with complete operator's manual.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
    
We noticed you are from the US. Visit your local site for regional offers and live support.