Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PCMCIA Card for Temperature Measurement - Discontinued Product

PC-TC6

PCMCIA Card for Temperature Measurement | PC-TC6

PCMCIA Card for Temperature Measurement

CE
  • Compact Size
  • Automatic Cold Junction Compensation
  • Miniature Thermocouple Inputs
  • Supports All Common T/C Types
  • Automatic Open Thermocouple Detection
  • Programmable Ground Referencing

Description

The PC-TC6 is no longer available. Please see the OMB-DAQ54 as a possible alternative or contact our Data Acquisition Department.

The OMEGA PC-TC6 temperature measurement PC Card allows any Type II PCMCIA slot-equipped Windows 95/98/2000/XP based computer to be converted into a powerful temperature measurement system. The card sequentially captures temperature data, allowing you to monitor and record process variations through an intuitive software interface. Temperature data can be displayed in digital readouts and graphs and logged in a tabular format or can be interfaced to systems using the included software drivers.

The PC-TC6 is a full-featured PC Card that can be used to read up to six thermocouples. The card supports measurement of Type B, E, J, K, N, R, S and T thermo-couples. The PC-TC6 contains all of the features necessary to make accurate, reliable thermocouple measurements including a precision A/D measurement circuit, automatic cold junction compensation, automatic open thermocouple detection and digital filtering. The card also offers a convenient integral connection block that accepts miniature thermocouple connectors directly.

Software
The included software allows all of the channels to be monitored and logged to a data file. In addition, the temperature data can be displayed in a number of useful formats, exported to Excel or any text-compatible spreadsheet program, and even processed in real time to generate a dynamically updated web page for internet or intranet applications. If this software doesn't fit your particular need, use the included software development tools to create your own custom applications in minutes using Visual Basic, Visual C++, LabVIEW, or any environment which provides OLE client support.

Specifications
System Requirements:
486DX-33 or greater,
Windows 95/98/2000/XP, 8 MB RAM
Number of Channels: 6
Power Consumption: 10 mA typical
Sampling Rate: 1/s
Connector: Miniature female thermocouple connector
Size: extended type II PCMCIA approximately
114 L x 64 W x 25 mmD (4.5 x 2.5 x 1")
Operating Temp:
0 to 55°C (32 to 131°F)
Storage Temp:
-20 to 70°C (-4 to 158°F)
All amounts shown in AUD
Note: OMEGACARE extended warranty program is available for models shown on this page. Ask your sales representative for full details when placing an order. OMEGACARE covers parts, labor and equivalent loaners

The PC-TC6 temperature measurement PC cards include data acquisition software, driver software and a complete operator’s manual. PC Card dock is not included.
We noticed you are from the US. Visit your local site for regional offers and live support.