Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Speed, 16-Bit, 64 Channel Analog Input Board with Analog Outputs and Digital I/O for the PCI Bus

PCI-DAS6402-16

High Speed, 16-Bit, 64 Channel Analog Input Board with Analog Outputs and Digital I/O for the PCI Bus | PCI-DAS6402-16

CE
  • 64 Channel Single-Ended or 32 Differential Inputs
  • 16-Bit A/D Resolution
  • 200 kHz Sample Rate
  • Analog Trigger
  • Two 16-Bit D/A Outputs
  • One 16-Bit Counter and 32 Bits Digital I/O
  • Fully Plug-and-Play and Auto-Calibrating

Description

The PCI-DAS6402-16 analog and digital I/O board sets a new standard for high channel count, high resolution data acquisition on the PCI-bus. Offering 64 single-ended or 32 differential 16-bit analog inputs with sample rates up to 200 kHz, two 16- bit analog outputs, 32 bits of digital I/O and one 16-bit counter. The board offers a variety of analog and digital trigger modes with trigger levels and direction selectable by software. The PCI-DAS6402-16 is completely plug-and-play. There are no switches, jumpers or potentiometers on the board. All board addresses, interrupt channels, etc. are set by your computer’s plug-and-play software. Even calibration is performed via software by using on-board trim D/A converters.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
CIO-SCB-50
Consult Sales  
Availability: 
 
 
50 conductor, shielded signal connection box
  
PCI-DAS6402-16
Consult Sales  
Availability: 
 
 
64-channel, 200 KHz, 16-bit board with two D/A and 32 Digital I/O for PCI-bus computers.
  
CIO-MINI50
AUD241.00
Availability: 1 week
 
50-pin, screw terminal board (two are required)
  
CIO-MINI40
Consult Sales  
Availability: 
 
 
40-pin, screw terminal board for digital I/O auxiliary connector. (requires C40FF-2)
  
BNC-16SE
Consult Sales  
Availability: 
 
 
BNC interface box for single-ended mode. Four are required to connect all 64 channels.
  
BNC-16DI
Consult Sales  
Availability: 
 
 
BNC interface box for differential mode. Four are required to connect to all 32 channels.
Click to expand/minimize a list of what others bought with theC100FF-2
C100FF-2
Consult Sales  
Availability: 
 
 
100 pin ribbon cable, 2’ long. Splits 100 pin connector into two 50-pin onnectors.(one is required)
  
C40FF-2
Consult Sales  
Availability: 
 
 
40-pin ribbon cable, 2' long for CIO-ERB24
Click to expand/minimize a list of what others bought with theC37FF-2
C37FF-2
Consult Sales  
Availability: 
 
 
37-pin ribbon cable, 2’ long, for CIO-ERB24
  
BP40-37
Consult Sales  
Availability: 
 
 
40 pin to 37 pin adapter. Brings out the 40-pin aux. Connector to back of PC. Uses additional PC slot.
All amounts shown in AUD
Note: PCI-DAS6402 series comes with Instacal test software and a complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.