Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Electrode Holder and Magnetic Stirrer  - Discontinued

PHA-EH and PHS-11 Series

Electrode Holder and Magnetic Stirrer | PHA-EH and PHS-11 Series

Electrode Holder and Magnetic Stirrer

  • Hands Free Measurement
  • Weighted Base for Stability
  • Holds Multiple Sensors up to 14 mm (0.55") Diameter

Description

The PHA-EH and PHS-11 series has been discontinued. Please contact our Flow and Level Engineering department for possible alternative.

The PHS-11 Series of magnetic stirrers operate by generating a rotating electromagnetic field in the stirring heads. The liquid to be stirred has a magnetized stirring bar placed in it. The bar and liquid is rotated by the magnetic field produced in the heads. The PHS-11C also includes an electrode holder for hands-free measurements. The PHA-EH is an electrode holder only for applications where stirring is not desired. It has a weighted base for stability and locking knobs to hold the desired position.

SPECIFICATIONS
Working Dia: 120 mm (4¾")
RPM Range: 0 to 2300
Power: 110 or 220 Vac
Weight: 460 g (1lb)
Stirrer: PTFE coated magnet
Rod Length: 250 mm (10")
Base: 115 x 150 mm (4½ x 6")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PHA-EH
AUD151.65
Availability: 1 week
 
pH electrode holder
PHS-11
AUD156.00
Availability: 1 week
 
Magnetic stirrer
PHS-11C
AUD170.00
Availability: 1 week
 
Magnetic stirrer with electrode holder
All amounts shown in AUD
Note: Comes complete with stirrers, power supply and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.