Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH Benchtop Meter with RS232 Communications - Discontinued

PHB-550R

 | PHB-550R

CE
  • Dual Display: pH and Temperature
  • Automatic or Manual Temperature Compensation
  • Min/Max Storage and Recall
  • Auto Shut-Off after 10 Minutes of Non-Use
  • Digital Display with Backlight
  • RS232 Communications

Description

The PHB-550R model has been discontinued. Please see the PHB-600R as a possible alternative or contact our Flow Engineering department.

The PHB-550R is a microprocessor-based pH/mV/temp benchtop meter with splashproof housing. Via an RS232 interface, the user can upload data to a PC.

SPECIFICATIONS
Accuracy/Range/Resolution:
Measurement Range Resolution Accuracy
pH 0 to 14 0.01 0.02
mV ±1999 1 2
Temp (ºF) 32 to 212 0.1 0.5
Temp (ºC) 0 to 100 0.1 0.3
pH Electrode: Glass, 0 to 14 pH, 0 to 80ºC (32 to 176ºF)
Temperature Probe: Stainless steel, 100 mm (3.9") long, 6.4 mm (0.25") Dia., 0.8 m (34") cable
Compensation: ATC 0 to 100°C (32 to 212°F) or MTC
Calibration: pH 1.68, 4, 7, 10, 12.45 (preset)
Power: 9 Vac adaptor
Dimensions: 190 H x 158 W x 70 mm D (7.5 x 6.2 x 2.7")
Weight: 585 g (1.3 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
  
PHAT-500
AUD154.00
Availability: 20 weeks
 
Replacement temperature probe
Click to expand/minimize a list of what others bought with thePHE-1311
PHE-1311
AUD165.10
Availability: 2 weeks
 
General purpose pH laboratory electrode
Click to expand/minimize a list of what others bought with thePHE-1411
PHE-1411
AUD209.02
Availability: 8 weeks
 
Double junction pH laboratory electrode
pH Calibration Solutions
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 3 weeks
 
Buffer solution, pH 4, 475 mL bottle
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
Buffer solution, pH 7, 475 mL bottle
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
Buffer solution, pH 10, 475 mL bottle
  
PHA-77
Consult Sales  
Availability: 
 
 
Third Arm Electrode Holder
All amounts shown in AUD
Note: Comes with pH electrode, temperature probe, 2 buffer solutions, communications cable and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.