Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH/MV DIGITAL FIELD OR BENCHTOP SERIES METER - Discontinued

PHB-115

 | PHB-115

  • Portable
  • Easy to Use
  • Accurate

Description

The PHB-115 model has been discontinued. Please see the PHH-128 as a possible alternative or contact our Flow Engineering Department.

The PHB-115 is a portable pH/mV meter of a metal construction and has a convenient carrying handle for portability. The PHB-115 covers the full 0-14 pH scale with a resolution of .01. The manual temperature compensation range is from 0 to 100°C. The ORP measurement range is -1999 to 1999 mV with a resolution of 2 mV. The PHB-115 can be used for a variety of applications such as water quality testing, wastewater, and laboratory use.

SPECIFICATIONS

Range/Accuracy: 0-14/±0.01 mV
Range/Accuracy: ±1990mV/±2mV
Temperature Compensation: Manual 0-100°C pH
Probe: Supplied
Power/Life: 8 AA batteries/200 hrs Line
Power: 110/220 Vac
Size: 13 H x 21 W x 13 cm D (5" x 8" x 5")
Shipping Weight: 1.4 kg (3 lb)
Electrode Connection: BNC
pH Probe Dimensions: 1.3 cm ( 1 /2 ") Diameter, 13 cm (5") Long, 1.8 m (6') Cable.

Please download PDF file for full specifications and a complete list of available models.
All amounts shown in AUD
Note: Unit comes complete with pH electrode and complete operator’s manual.



***DISCONTINUED PRODUCT***


Ordering Example: (1) PHA-4 4.01 pH Buffer solution, 475 ml bottle, AUD28.94  plus (1) PHA-7 7.01 pH Buffer solution, 475 ml bottle, AUD28.94 , AUD28.94 + 28.94 = AUD57.88
We noticed you are from the US. Visit your local site for regional offers and live support.