Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH/mV Bench Meter - Discontinued

PHB-209

 | PHB-209

CE
  • Oriented for Simplicity - PHB-209 Was Built Around the Idea Of Simplicity with a Large LCD, Easy-to-Operate Knobs, and a pH/Temperature Chart on the Front Panel
  • New Design - A New User-Friendly Design
  • Manual Calibration - In Order to Illustrate the Calibration Process, Manual Potentiometers Allow the User to Adjust the Offset and Slope Characteristics.

Description

The PHB-209 model has been discontinued. Please see the PHB-600R as a possible alternative or contact our Flow Engineering department.

A new look, rugged ABS casing with sturdy knobs, and a reference chart for pH and temperature on the front panel make PHB-209 an ideal meter for all users. The keypad has membrane keys for changing the mode and knobs for slope and offset calibration. The pH offset and slope are manually adjustable in order to display the calibration concept and the electrode characteristics to the students. Measurements can be performed for pH with manual temperature compensation as well as for REDOX (Reduction Oxidation Potential). The selected temperature is displayed to ensure better accuracy. The LCD displays the temperature comprehensively while manually compensating for its effects. Practicality, simplicity and comprehensive operating procedures in addition to an affordable price make this meter one of the most popular, basic pH meters available today. A rugged double-junction refillable pH electrode and 12VDC power supply are also included in the attractive pricing.

SPECIFICATIONS
Range: 0.00 to 14.00 pH; ±1999 mV
Resolution: 0.01 pH; 1 mV
Accuracy (@68°F/20°C): ±0.01 pH; ±0.1 mV
Typical EMC Deviation: ±0.03 pH; ±2 mV
pH Calibration: Manual 2 points through offset and slope knobs
Temperature Compensation: Manual from 0 to 100°C (32 to 212°F)
Electrode: Combination double-junction refillable pH electrode BNC with 1 m (3.3') cable (included)
Input Impedance: 1012 Ω
Power Supply: 110 Vac to 12 Vdc adaptor included
Environment: 0 to 50°C (32 to 122°F); 95% R.H.
Dimensions: 240 L x 182 W x 74 mm D (9.4 x 7.2 x 2.9")
Weight: 1.0 kg (2.2 lb)
All amounts shown in AUD
Note: Comes complete with pH electrode, 110Vac to 12Vdc adapter and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.