Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH/mV/Temperature Benchtop with RS-232 Capability - Discontinued

PHB-212/PHB-213

 | PHB-212/PHB-213

  • PHB-212 - PHB-213 Resolution of 0.001 pH and 0.1 °C with RS232 Link-Up
  • Custom Microprocessor - Exclusive Microprocessor Provides Accuracy, Automatic Calibration, Prompts, Stability Indication and Ease-of-Operation Meter
  • Supplied Complete - PHB-212 and PHB-213 are Supplied with Lab-Grade pH Electrode, Temperature Probe, Probe Holder and the Calibration Solutions Ready to Go.
  • Windows Compatible - with the PH-SW Software, Download the Data to Your PC to produce Tables and Graphic Formats.

Description

The PHB-212/PHB-213 has been discontinued. Please see the PHB-600R as a possible alternative or contact our Flow Engineering Department.

With a resolution selectable between 0.01 and 0.001 over the -2 to 16 pH range, the top-of-the-range PHB-212 and PHB-213 are designed for those users that need added accuracy. Both meters are supplied with opto-isolated RS232. The pH and temperature are displayed simultaneously and all pH measurements are automatically compensated for the temperature variance. With the probe detached, temperature can also be manually compensated for. PHB-213 also measures mV in the ±999.9 mV range when used with ISE’s and ORP electrodes. The large horizontal display shows both pH (or mV) and temperature at the same time. Calibration comes with prompts for the operator, thanks to the meter’s sophisticated custom microprocessor. Calibration can be at one or two points aided by automatic buffer recognition at pH 4.01, 6.86, 7.01, 9.18 and 10.01. A hi-tech stability indicator ensures a proper calibration is carried out and that all subsequent measurements are accurate. A particular measurement can be memorized and recalled at a later time at will. The front label carries clear and concise information about how to operate the meters.

SPECIFICATIONS
Range:
    PHB-212: -2.00 to 16.00 pH and -2.000 to 16.000 pH
    PHB-213: -2.00 to 16.00 pH and -2.000 to 16.000 pH
    PHB-213: ±999.9 mV (ISE and ORP)
    PHB-212: 0.0 to 100.0°C
    PHB-213: 0.0 to 100.0°C
Resolution:
    PHB-212: 0.01/0.001 pH
    PHB-213: 0.01/0.001 pH
    PHB-213: 0.1 mV (ISE and ORP)
    PHB-212: 0.1°C
    PHB-213: 0.1°C
Accuracy (@68°F/20°C):
    PHB-212: ±0.01/±0.002 pH
    PHB-213: ±0.01/±0.002 pH
    PHB-213: ±0.05% FS mV (ISE and ORP)
    PHB-212: ±0.5°C
    PHB-213: ±0.5°C
Typical EMC:
    PHB-212: ±0.01 pH
    PHB-213: ±0.01 pH
Deviation:
    PHB-213: ±0.6 mV
    PHB-212: ±0.5°C
    PHB-213: ±0.5°C
pH Calibration: Automatic 1 or 2 points with 5 memorized buffers (pH 4.00, 6.86, 7.00, 9.18, 10.00)
Temperature Compensation: Automatic (with probe PHAT-210) or manual from 0 to 100°C (32 to 212°F)
Electrode: PHE-210 pH electrode, combination, glass, interchangeable, BNC connector, 1 m (3.3') cable included
Temperature Probe: PHAT-210 with 1 m (3.3') cable included
Input Impedance:1012 Ω
Power Supply: 110 Vac to 12 Vdc adaptor included
Environment: 0 to 50°C (32 to 122°F); 95% RH
Dimensions: 240 L x 182 W x 74 mm D (9.4 x 7.2 x 2.9")
Weight: 1.1 kg (2.4 lb)
All amounts shown in AUD
Note: Comes complete with a laboratory-grade glass pH electrode, stainless steel temperature probe, electrode holder, 12 VDC transformer, and calibration buffers.



***DISCONTINUED PRODUCT***


Ordering Example: (1) PHA-4 4.00 Buffer Calibration Solutions, AUD28.94  plus (1) PHA-7 7.00 Buffer Calibration Solutions, AUD28.94 , AUD28.94 + 28.94 = AUD57.88
We noticed you are from the US. Visit your local site for regional offers and live support.