Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Industrial Wall Mount Controllers/ Recorder For pH or ORP

PHCN-370/371

Industrial Wall Mount Controllers/ Recorder For pH or ORP | PHCN-370/371

Industrial Wall Mount Controllers/ Recorder For pH or ORP

  • Measure, Control and Record pH or ORP
  • NEMA Box Enclosure Single or Dual Input with Paper Recorder
  • Display 4-Digit LED 13.7 mm (0.54")
  • Microprocessor Based Versatility
  • Compact Panel Design

Description

The PHCN370/371 series has been discontinued. Please see the PHCN-37 as a possible alternative or contact our Sales Engineering department.

The PHCN-370 Series of pH or ORP recorders and controllers provides a reliable method of monitoring, controlling and recording pH and ORP (Oxidizing Reduction Potential) for various industrial and chemical processes. The PHCN-370 has an impressive list of standard features which include NEMA 4X enclosure, digital display, paper or paperless data logging, relay output and manual or automatic temperature compensation. The PHCN-370 series features an inkless pressure sensitive paper recorder. The PHCN-370 series pressure sensitive recorder and controller will record up to 30 days of process data. Choose between either a single or dual parameter monitoring system of pH or ORP. The pH and ORP controller is a new microprocessor based design featuring manual or automatic temperature compensation, two mechanical relays for on-off control, digital display of either pH, ORP or temperature, calibration and parameter setpoints are programmable through the front keypad.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PHCN-371-PH
Consult Sales  
Availability: 
 
 
Single input controller and paper recorder
PHCN-371A-ORP
Consult Sales  
Availability: 
 
 
Single input controller and paper recorder for ORP measurement
PHCN-370-PH
Consult Sales  
Availability: 
 
 
Industrial Wall Mount Controllers/ Recorder For pH
PHCN-370-REC
Consult Sales  
Availability: 
 
 
Industrial Wall Mount Controllers/ Recorder For pH
PHCN-45-CHART
AUD199.00
Availability: 1 week
 
One 30-day chart replacement accessory
PHA-4710
Consult Sales  
Availability: 
 
 
Buffer kit accessory - 4,7,10 Capsules(2 of each)
All amounts shown in AUD
Note: Note: for 230 Vac power add “-230” suffix to model number, no additional charge.
We noticed you are from the US. Visit your local site for regional offers and live support.