Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Microprocessor Based pH Controllers Electronics - Discontinued

PHCN-410, PHCN-420,PHCN-25A Series
 | PHCN-410, PHCN-420,PHCN-25A Series <font color=

  • Models Available with 2 to 4 Control Relays
  • Optional Analog Outputs for Recording
  • Choice of LED or LCD Display

Description

The PHCN-410, PHCN-420 and PHCN-425 Series has been discontinued. Please see the PHCN-961 and 962 Series as a possible alternative or contact our Flow Engineering Department.

The PHCN-410 and PHCN-420 and PHCN-425 Series of microprocessor based controllers are low cost 1 /4 DIN panel mount units which can be used in a variety of laboratory or industrial applications. These units feature automatic or manual temperature compensation, autocalibration for buffers 4, 7 and 10, two to four relays, LED or LCD displays and optional analog outputs. The units are compatible with a wide range of pH electrodes. Choose the system that best fits your application needs.

SPECIFICATIONS
pH Range: 0.00 to 14.00 pH pH
Resolution: 0.01 pH
Accuracy: ±0.01 pH
Temperature: 0 to 100°C, automatic or manual
Temperature Compensation: 100 ohm Pt RTD for ATC
Display: 0.8" LED or LCD four digit display
Control: 4 Mechanical relays (except PHCN-410 which has 2 mechanical relays.) Two 10 amp. 120 Vac SPDT mechanical relays for High and Low Setpoints (included in PHCN-410.) Two 5 amp 120 Vac SPST mechanical relays for Hi-Hi and Low-Low Setpoints (all models except PHCN-410.)
Setpoint Hysteresis: 0.1 pH (fixed)
Operating Temperature: 5 to 50°C
Power: 110/220 Vac 50/60 Hz
Dimensions: 1 /4 DIN
Weight: 0.9 kg (1.98 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
Click to expand/minimize a list of what others bought with thePHE-7351-15
PHE-7351-15
AUD327.29
Availability: 3 weeks
 
Industrial pH Electrode
  
PHA-4710
Consult Sales  
Availability: 
 
 
Buffer kit accessory - 4,7,10 Capsules(2 of each)
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 1 week
 
4.01 pH buffer solution 475 ml bottle
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 1 week
 
7.01 pH buffer solution 475 ml bottle
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 1 week
 
10.01 pH buffer solution 475 ml bottle
All amounts shown in AUD
Note: Each unit supplied with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.