Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH/ORP Indicator with Analog and Digital Displays Electronics Only - Discontinued

PHCN-5700

 | PHCN-5700

CE
  • On-Off or Pulse Output for Pump control
  • Simple Pushbutton Operation
  • Buffer Recognition
  • Auto or Manual Calibration Menu
  • 12 to 24 Vdc/ac Powered
  • pH or ORP Sensor Recognition

Description

The PHCN-5700 model has been discontinued. Please see the DPU91 pH/ORP Series as a possible alternative or contact our Flow Engineering Department.

Operational simplicity is the most noticeable feature of the PHCN-5700 pH/ORP indicator. The software automatically identifies the signal from the sensor and presents the correct operating menu for pH or ORP applications. The analog dial provides easy visibility while the alphanumeric LCD shows precise pH and temperature values. Simple push-button programming displays millivolt, pH, and temperature values. Calibration menus feature a unique automatic calibration, including buffer recognition of the most commonly used pH and ORP values.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Meter
  
PHCN-5700
Consult Sales  
Availability: 
 
 
pH/ORP Indicator with analog & digital displays. Reversible pH and ORP dial face included.
Compatible Sensors
  
PH-2720-PA
Consult Sales  
Availability: 
 
 
Preamplifier for pH or ORP, 3/4 " FNPT, 15 ft. shielded cable.
  
PHE-3271
Consult Sales  
Availability: 
 
 
Flat surface, double junction, combination pH electrode, CPVC construction. Integral ATC.
  
PHE-2716
Consult Sales  
Availability: 
 
 
Bulb style, double junction, combination pH electrode, CPVC construction. Integral ATC.
  
ORE-2715
Consult Sales  
Availability: 
 
 
Flat surface, double junction ORP electrode, CPVC construction.
  
PH-31542-TC
AUD39.00
Availability: 7 weeks
 
Threaded cap for in-line installation 1 1/4 " FNPT
pH Solutions
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 1 week
 
pH 4 Calibration Solution
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 2 weeks
 
pH 7 Calibration Solution
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
pH 10 Calibration Solution
  
PHA-4710
Consult Sales  
Availability: 
 
 
Buffer kit accessory - 4,7,10 Capsules(2 of each)
Accessories
Click to expand/minimize a list of what others bought with theFPM-5000-LTCK
FPM-5000-LTCK
AUD146.00
Availability: 9 weeks
 
liquid-tight connector kit
Click to expand/minimize a list of what others bought with theFPM-5000-MB
FPM-5000-MB
AUD100.00
Availability: 9 weeks
 
mounting bracket
  
FPM-5000-RAK
Consult Sales  
Availability: 
 
 
retrofit adaptor kit, 6x6" bezel
  
FPM-5000-SBCK
Consult Sales  
Availability: 
 
 
splash-proof back cover kit
All amounts shown in AUD
Note: Comes complete with operator's manual and reversible pH and ORP dial faces.
Ordering Example:  (1) PHA-4 pH 4 Calibration Solution, AUD28.94  plus (1) PHA-7 pH 7 Calibration Solution, AUD28.94  , AUD28.94 + 28.94 = AUD57.88

Product Manuals:

Download PHCN-5700 - pH/ORP Indicator pH Instructions
Download PHCN-5700 - pH/ORP Indicator ORP Instructions
We noticed you are from the US. Visit your local site for regional offers and live support.