Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

116 DIN pH Controller - Discontinued

PHCN-70

 | PHCN-70

  • Dual Display of pH and Temperature
  • High/Low Setpoints
  • Optional NEMA-4X Lens Cover
  • Compact Size

Description

The PHCN-70 Series has been discontinued. Please see the PHCN37 Series as a possible alternative or contact our Flow Engineering Department.

The new microprocessor-based family of pH 1 /16 DIN Panel mounted controllers are designed for a wide variety of environmental monitoring applications. The PHCN-70 features two 3 Amp SPDT relays for on/off control or alarms, automatic temperature compensation with 100 ohm RTD, bright dual displays of pH (red) and temperature (green) LED’s and EEPROM memory to protect settings in case of power loss. An optional NEMA-4X gasketed lens cover
fits over front bezel of controller made of watertight
corrosion-resistant ABS plastic.

SPECIFICATIONS
Accuracy: 0.01 pH, 0.1°C pH
Range: 0-14 pH
Temperature: 0 to 100°C (32 to 212°F)
Resolution: 0.01pH, 0.1°C
Temperature Compensation: PT100
Display: 3 digits LED, Two Lines, 9.5 mm (38") High
Dimensions: 45 x 45 mm (1.77" x 1.77") Depth 119 mm (4.7")
Outputs: Dual 3 Amp SPDT Relays @ 115 VAC
Deadband: 0.00 to 2.55 pH adjustable
Power: 80 to 250 VAC, 50/60 HZ
Weight: 142 g (5 oz)
Connection: BNC for pH; screw terminals for power, relay, ATC
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with thePHCN-70
PHCN-70
Consult Sales  
Availability: 
 
 
pH Controller
Accessories
Click to expand/minimize a list of what others bought with thePHE-5460
PHE-5460
AUD396.91
Availability: 1 week
 
In Line pH Electrode
Click to expand/minimize a list of what others bought with thePHEH-54-10
PHEH-54-10
AUD225.70
Availability: 1 week
 
Required mounting assembly for pH probe - no temperature compensation
Click to expand/minimize a list of what others bought with thePHEH-54-10-PT100
PHEH-54-10-PT100
AUD572.58
Availability: 8 weeks
 
Required mounting assembly for pH probe with temperature compensation
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 2 weeks
 
pH 4.01 Buffer Solution 475 ml
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
pH 7.01 Buffer Solution 475 ml
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 2 weeks
 
pH 10.01 Buffer Solution 475 ml
  
PHA-4710
Consult Sales  
Availability: 
 
 
Buffer kit accessory - 4,7,10 Capsules(2 of each)
  
PHCN-70-COVER
Consult Sales  
Availability: 
 
 
NEMA 4X lens cover.
All amounts shown in AUD
Note: Unit comes complete with mounting brackets and operator’s manual.
Ordering Example: (1) PHA-4 pH 4.01 Buffer Solution 475 ml, AUD28.94  plus (1) PHA-7 pH 7.01 Buffer Solution 475 ml, AUD28.94   plus (1) PHE-5460 In Line pH Electrode, AUD396.91  plus (1) PHEH-54-10-PT100 Required mounting assembly for pH probe, AUD572.58, AUD28.94 + 28.94 + 396.91 + 572.58 = AUD1,027.37
We noticed you are from the US. Visit your local site for regional offers and live support.