Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wall-Mounted, Single Setpoint and Proportional pH Control - Discontinued

PHCN-900 Series

 | PHCN-900 Series

CE
  • Wall Mount
  • Isolated Recorder
  • Simple Operation
  • Max Dosing Time is 10 minutes

Description

The PHCN-900 Series has been discontinued. Please see the PHCN-961/962 Series as a possible alternative or contact our Flow Engineering department.

The PHCN-901 is a pH controller with a single setpoint for proportional dosage of acid or alkaline solutions. Any pH electrode with a BNC connector can be directly attached to the PHCN-900 series or ORCN-901. The proportional control can be fine tuned through two dials on the front panel. The time cycle is adjustable from 0 to 90 seconds and the proportional band from 0.0 to 2.0 pH. Coarse and fine as well as two offset and slope trimmers make accurate setting and calibration easy and convenient. A pump or electro-valve can be wired directly to the controller and be powered through the terminals.

The PHCN-901 also provides for an alarm relay. The alarm is activated when the measurements stray away from the setpoint by a predetermined value in the 0 to 2 pH range. A max dosing time from 1 to 10 minutes is required to be set, after which the alarm is activated to warn of an abnormality. The alarm can be configured in either normally-closed or normally-open state. The PHCN-900 series also provides an isolated output signal, which is user selectable between 0 to 20 or 4 to 20 mA. A dial on the front panel renders manual temperature compensation fast and easy. For automatic compensation, hook up a 3 wire Pt 100 RTD to the controller. To speed up wiring, PHCN-900 and ORCN-901 series comes with extractable terminal modules. Once wired up, the compartment containing the connections is protected behind a fire-retardant ABS panel. Several LEDs show whether the setpoint or alarm relays are activated from a distance.

The PHCN-902 is a pH controller with two setpoints for proportional dosage of acidic and alkaline solutions. Through two sets of coarse and fine trimmers, the setpoints can be accurately fine tuned to any value in the 0.00 to 14.00 range. Likewise, two trimmers on the front panel make for easy calibration. The proportional control can be adjusted to match your application through the time cycle from 0 to 90 seconds and the proportional band of 0 to 2 pH. Two pumps or valves can be wired directly to the controller and be powered through the terminals. The PHCN-902 provides for two types of alarms. The alarm relay is activated when the measurements are beyond the setpoints by more than a predetermined value in the 0 to 2 pH range. Alternatively, the relay can activate, when one of the two independently-adjustable maximum dosing times is exceeded. The alarm can be configured in either normally-closed or normally-open state and turned off during maintenance.

The ORCN-901 is an ORP controller with a single setpoint for userselectable dosage of reducing or oxidizing solutions. With proportional control, you can fine tune your treatment plant and minimize the use of chemicals. The proportional setting can be adjusted through the time cycle from 0 to 90 seconds and the band from 0 to 200 mV. The setpoint can be accurately adjusted through coarse and fine trimmers. A pump or electro-valve can be wired directly to the controller and be powered through the terminal. In addition to the setpoint relay, the ORCN-901 also provides for an alarm relay. The alarm is activated when the measurements exceed the operator-adjustable threshold of 0 to 200 mV. For extra security, a maximum dosing time from 1 to 10 minutes is required to be set, after which the alarm is activated to signal an abnormality. The alarm configuration is alterable in a normally-closed or a normallyopen state to accommodate fail-safe installations. Any recorder accepting a 0 to 20 or 4 to 20 mA output can also be hooked up to the controller. One can judge the controller’s status, even from a distance, by observing the dosage or alarm LEDs.

SPECIFICATIONS
Range: 0.00 to 14.00 pH; ORCN-901: -500 to +1500 mV
Resolution: 0.01 pH; ORCN-901: 1 mV
Accuracy @20°C/68°F: ±0.02 pH; ORCN-901: ±5 mV
Typical EMC Deviation: ±0.1 pH; ORCN-901: ±6 mV
Calibration: PHCN-901, ORCN-901: One point, through trimmers on the front panel; PHCN-902: Two point
Temperature Compensation: Manual or Automatic with Pt100 RTD from -10 to 80°C (14 to 176°F)
Setpoint: PHCN-901: one, selectable from 0.00 to 14.00 pH; PHCN-902: Two, selectable
Recorder Output: Selectable from 0 to 20 mA or 4 to 20 mA, isolated
Proportional Control:Adjustable: pH from 0.0 to 2.0 and time cycle from 0 to 90 seconds; ORCN-901: Adjustable: mV from 0 to 200 and time cycle from 0 to 90 seconds
Dosing Contact: PHCN-901: One powered terminal for pH correction (115 or 240V) (Max 2 A 1,000,000 strokes); activated proportionally when pH > setpoint for acid dosage or pH < setpoint for alkaline dosage
PHCN-902: Two powered terminals for acid and alkaline correction (115 or 240V) (Max 2 A 1,000,000 strokes); Proportional acid
Dosage: activated when pH > setpoint, Proportional Alkaline dosage: activated when pH < setpoint
ORCN-901: One powered terminal for mV correction (115 or 240V) (Max 2A 1,000,000 strokes); activated proportionally mV > setpoint for acid dosage or mV < setpoint for alkaline dosage
Alarm Relay: One, activated when pH varies (selectable 0 to 2.0) (ORCN-901 selectable 0 to 200 mV) from the setpoint and/or max dosage time (1 to 10 minutes) elapses. Isolated, (max 2 A, max 240V, resistive load, 1,000,000 strokes)
Power Supply: 110/115V or 220/240V; 50/60 Hz
Environment: -10 to 50°C (14 to 122°F); 95% non-condensing
Enclosure: 181 L x 221 W x 142 H mm (7.1 x 8.7 x 5.6")
Weight: 1.6 kg (3.5 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with thePHE-6510B
PHE-6510B
AUD372.54
Availability: 5 weeks
 
pH Industrial Submersible Electrode (Requires mounting assembly)
Click to expand/minimize a list of what others bought with thePHEH-65-10-PT100
PHEH-65-10-PT100
AUD445.00
Availability: 1 week
 
Mounting Assembly with Temperature Compensation for PHE-6510
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 1 week
 
4.00 pH Buffer Calibration Solution, 475 ml
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 1 week
 
7.00 pH Buffer Calibration Solution, 475 ml
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 1 week
 
10.00 pH Buffer Calibration Solution, 475 ml
  
ORE-6510B
AUD465.00
Availability: 8 weeks
 
ORP Industrial Submersible Electrode (Requires Mounting Assembly)
Click to expand/minimize a list of what others bought with thePHEH-65-10
PHEH-65-10
AUD177.12
Availability: 2 weeks
 
Mounting Assembly for ORE-6510
All amounts shown in AUD
Note: Each unit comes with complete operator’s manual.
Ordering Example: (1) PHA-4 4.00 pH Buffer Calibration Solution, 475 ml, AUD28.94  plus (1) PHA-7 7.00 pH Buffer Calibration Solution, 475 ml, AUD28.94    plus (1) PHEH-65-10-PT100 Mounting Assembly with Temperature Compensation for PHE-6510, AUD445.00, AUD28.94 + 28.94 + 445.00 = AUD502.88
We noticed you are from the US. Visit your local site for regional offers and live support.