Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Valve Insertion Sensors - Discontinued

PHE-5570-10

 | PHE-5570-10

  • Tank Installation
  • Main Line Installation
  • No Need for Process Shutdown
  • Variable Insertion
  • Any Angle Orientation

Description

The PHE-5570-10 model has been discontinued. Please see the PHE6820B as a possible alternative or contact our Flow Engineering department.

Application
• Petrochemical applications
• Industrial use
• Severe conditions

Specifications
pH Range: 0 to 14 pH
Temperature Range: -5 to 110°C (23 to 250°F)
Pressure Range: 100 psig @ 25°C
Impedance: 400 MΩ @ 25°C
Reference Cell: Double Junction
Reference Junction: Porous PTFE
Zero Potential: 7.0 pH ± 0.2 pH
Wetted Materials: PPS, Glass, PTFE, 316 Stainless Steel
Response Time: 90% of reading in 5 seconds
Drift: Less than 2 mV per week
All amounts shown in AUD
Note: Comes complete with electrode care instruction sheet and 3 m (10') of cable.

For non-standard cable lengths, change the "-10" in the model number to the required length in feet, add $2 per foot to price (additional per foot cost applies to the entire length of cable.

For HF/Fluoride Resistant electrode, add suffix "-HF" to the model number, add $50 to price.

For 100O Platinum RTD Automatic Temperature Compensation (ATC), add suffix "-PT100" to the model number, add $50 to price.

For 1000O Platinum RTD Automatic Temperature Compensation (ATC), add suffix "-PT1K" to model number, add $50 to price.

For 3000O Balco, add suffix "-R3K" to model number, add $50 to price.


We noticed you are from the US. Visit your local site for regional offers and live support.