Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Portable pH/mV Temperature Meter - Discontinued

PHH-103A

 | PHH-103A

CE
  • Splashproof Housing
  • Mounting Magnet on Back of Meter
  • °C/°F Switchable
  • Simultaneous Display of pH or mV and Temperature
  • Automatic or Manual Temperature Compensation
  • Auto Shut-Off after 10 Minutes of Non-Use
  • Large 20 mm (0.8") High Digits for pH and mV

Description

The PHH-103A model has been discontinued. Please see the PHH103B as a possible alternative or contact our Flow Engineering department.

The PHH-103A is a portable, microprocessor-based temperature meter. Its rugged, splashproof housing makes it ideal for field applications. On its large, 2-line LCD, the PHH-103A can display pH/mV and temperature readings simultaneously. Up to 5 buffer values can be stored in memory, allowing for fast, accurate calibration. Calibration (1-point, 2-point, etc.) is user adjustable. The display will indicate the percentage of slope (“PTS”) to show the status of the electrode after slope calibration. The PHH-103A also features a low-battery indicator and will automatically shut off after 10 minutes of non-use. Easy mounting is accomplished with the large magnet on the back of the meter or by mounting hole on top of the meter. A suction cup mounting hook is supplied with the meter.

SPECIFICATIONS
Accuracy/Range/Resolution:
MeasurementRangeResolutionAccuracy
pH0 to 140.010.02
mV±199912
Temp (°F)32 to 2120.10.5
Temp (°C)0 to 1000.10.3
Temp Compensation: ATC, 0 to 100°C (32 to 212°F) or MTC
Calibration: pH 4, 7, 10
pH Connection: BNC connector, 100 mm (4.0") long probe, epoxy body, 1 m (3') long cable
Temperature Sensor: Pt 100 Ω
Power: 9 V battery (included); low-battery indicator
Dimensions: 108 H x 75 W x 30 mm D (4.3 x 2.9 x 1.2")
pH/mV Display: 20 mm (0.8") high
Weight: 135 g (0.3 lb) with battery
All amounts shown in AUD
Note: Comes with hard carrying case, rubber boot, pH/temperature electrode, small suction cup electrode holder, 4 pH and 7 pH buffer solutions, suction cup mounting hook, and 9 V battery and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.