Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

HANDHELD PORTABLE pH/mV METER - Discontinued

PHH-152

 | PHH-152

  • Easy to Use
  • Complete Kit with Rugged Carrying Case
  • 4 pH Buffer Solutions Included
  • Precision Electrode Included
  • Economical Price

Description

The PHH152 model has been discontinued. Please see the PHH-7000 Series as a possible alternative or contact our Flow Engineering Department.

The PHH-152 measures the pH/mV of most solutions. The meter includes all the functions necessary for precise and accurate pH/mV measurements, including set and slope knobs for two or three point calibration, a manual temperature adjustment allowing for temperature compensation and a 3 1 /2 digit display. Rechargeable batteries and an ac adaptor/charger allow versatility for use in the field and in the lab. The batteries will last approximately 400 hours before recharging is required. The LCD display display will give a “BAT” reading to indicate when the batteries are low.

SPECIFICATIONS

Instrument Range: 0 to 14 pH / ±1999 mV
Accuracy: ±0.02 pH / ±2 mV
Resolution: 0.1 pH / 1 mV
Display: 3 1 /2 Digit LCD, 1.3 cm (0.5") tall
Temp Comp: Manual Temp Range: 0 to 100°C (32 to 212°F)
Power: 8 “AA” NiCad Rechargeable Batteries (included)
Battery Life: 400 Hours
Power Adaptor/ Recharger: Included
Dimensions: 15 H x 7.6 W x 5 D cm (6 x 3 x 2 in)
Weight: 1.8 kg (4 lb)
Electrode Type: General Purpose
Electrode Connection: BNC
pH Probe Dimensions: 12.5 mm ( 1 /2 ") Diameter, 150 mm (5") long with 1.8m (6 ft) cable

Please download the PDF file below for full product specifications.
All amounts shown in AUD
Note: Kit come complete with Meter, Electrode, 3 sample vials of pH4, pH7, and pH10 buffers, 1 sample size vial of Deionized Water, rechargeable batteries, power adaptor, carrying case and operators manual.
We noticed you are from the US. Visit your local site for regional offers and live support.