Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Compact Mini Digital pH Meter With Optional Mounting Bracket - Discontinued

PHH-715

 | PHH-715

  • Portable or Wall Mount with Optional Bracket
  • Large LCD Easy to Read Display
  • Compact Size
  • Battery or ac Power

Description

The PHH-715 model has been discontinued. Please see the PHH-128 as a possible alternative or contact our Flow Engineering Department.

The PHH-715 digital pH meter provides a full scale, 0 to 14 pH measurement. This pH meter has available a bracket for wall mounting or can be used as a portable unit. The PHH-715 can be used with the ac power adaptor or from the supplied 9V NiCAD battery.
SPECIFICATIONS
Display: 3 1 /2 Digit LCD display
Accuracy/Range: ±.01 pH / 0.00 to 14.00 pH pH
Electrode: Optional
Electrode Connection: BNC
Operating Temperature: 0 to 50°C (32 to 122°F)
Power Supply: 9V NiCAD battery (included) or 110/220 Vac with adaptor (included)
Battery Life: Approx. 500 hours
Dimensions: Instrument: 89 x 64 x 38 mm (3.5 x 2.5 x 1.5") Optional Mounting Bracket: 6.3 H x 9.2 W x 3.9 mm D (2.5" x 3.63" x 1.55")
Weight: Approx. 454 g (1 lb)
All amounts shown in AUD
Note: All units come complete with battery, ac power adaptor and operator’s manual.



***DISCONTINUED PRODUCT***


Ordering Example: (1) PHA-4 pH 4.01 Buffer solution, 475 ml bottle, AUD28.94  plus (1) PHA-7 pH 7.01 Buffer solution, 475 ml bottle, AUD28.94  plus (1) PHE-1411 Optional double junction pH electrode, AUD209.02  , AUD28.94 + 28.94 + 209.02 = AUD266.90
We noticed you are from the US. Visit your local site for regional offers and live support.