Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical pH Testers With Replaceable Electrode - Discontinued

PHH-7X

 | PHH-7X

  • Lightweight and Pocket-Sized
  • Long Battery Life
  • Recommended for Pipes, Tanks and Other Industrial Applications
  • Supplied with Unbreakable pH Electrode

Description

The PHH-7X model has been discontinued. Please see the CDH-5021 Series as a possible alternative or contact our Flow Engineering department.

The PHH-7X pH tester provides users with fast, accurate readings on a large, easy-to-read liquid crystal display. It is supplied with an unbreakable epoxy-body pH electrode which screws directly into the lightweight, pocket-sized tester. Despite its ruggedness and simplicity, the PHH-7X provides accurate readings with 0.01 pH resolution. Ideal for measurements away from the laboratory, the PHH-7X can be used for checking pH samples from pipes, tanks or other industrial applications, and its 3000- hour battery life makes it practical to use in the field for extended periods of time.

SPECIFICATIONS
Range: 0.00 to 14.00 pH
Resolution: 0.01 pH
Accuracy: ±0.2 pH
Calibration: Manual 2 point
Temperature Compensation: Not Available
Environment: 0 to 50°C (32 to 122°F), 95% RH
Battery Type / Life: 2 x 1.4V 3000 hours continuous use
Dimensions: 66 x 50 x 25 mm (2.6 x 2 x 1")
Weight: Meter 63 g (2.2 oz)
All amounts shown in AUD
Ordering Example: (1) PHA-4 pH 4 Buffer Solution, AUD28.94  plus (1) PHA-7 pH 7 Buffer Solution, AUD28.94 , AUD28.94 + 28.94 = AUD57.88
We noticed you are from the US. Visit your local site for regional offers and live support.