Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Chemical Metering Systems - Combine Controller and Pump In One Unit - Discontinued

PHP-196

 | PHP-196

  • Combines Controller and Pump in One Unit
  • Proportional Control
  • LCD Readout of Process pH or Setpoint
  • Reverse Direction Control
  • Control Bandwidth Manually Adjustable, 1 to 3 pH Units
  • NEMA-4X Enclosure

Description

The PHP-190 Series has been discontinued. Please see the PHP-300/400/500 Series as a possible alternative or contact our Flow Engineering department.

The PHP-190 Series of chemical metering systems are unique instruments that combine a pulse frequency controller with a diaphragm-type pump in one compact unit. In the control mode, deviations from setpoint are converted to pulses which vary the stroke rate of the metering pump. As the setpoint is approached, the pump feed slows down to minimize chemical loss and overshoot of the endpoint. Variation of the stroke rate is controlled by a front panel potentiometer or through process controlled operation by external electric or mechanical pacing or by closed loop control.

The units are supplied with foot valve, injection valve, power cord, and a float level switch made of polypropylene with a 1.8 m (6') polyethylene-coated cable. For proper control, a holding tank with a minimum 10-minute residence time is required.

SPECIFICATIONS
Range: pH control 0 to 14 pH
Electrode Connector: BNC (includes SN6-to-BNC adaptor)
Input Impedance: >1012 Ω
Zero Point Adjustment: ±3 pH
Slope Adjustment: 85 to 102%
Setpoint Adjustment: 0 to 100%
Display: 3-digit LCD
Control Bandwidth: 1 to 3 pH units, adjustable
Control Direction: Reversible
Linearity: Better than ±1% range
Reproducibility: Better than ±0.5% range
Operating Temperature: -10 to 45°C (14 to 113°F)
Power: 115 Vac
Wetted Parts: S: 316 SS and PTFE with ceramic valve balls
Connections: S: tubing for PHP-196
Ship Weight S: 1.5 (3.3)

Model No. Ratings at max. back pressure
psi (bar) USGPH (l/h)
PHP-196-S22 (1.5)3.25 (12.3)
All amounts shown in AUD
Note:

Electrode sold separately.


We noticed you are from the US. Visit your local site for regional offers and live support.