Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

pH or ORP Controller and Pump - Discontinued

PHP-700 Series

 | PHP-700 Series

CE
  • pH or ORP Controller and Dosing Pump in One Compact Unit
  • ±0.01 pH /± 5mV Accuracy with Unbeatable Performance
  • Isolated 4 to 20 mA Recorder Output
  • Proportional Dosing Slows the Pump Down When the Measured pH or ORP Level Approaches the Set Value Which Ensures Precise Dosage and Avoids Costly Waste of Chemicals Due to Overdosage
  • Alarm Contact is Activated Whenever the pH or ORP Value Varies by More than 2 pH or 200 mV units from the Setpoint.
  • Kynar and PTFE Materials Are Used for All Parts that Come into Contact with Liquid

Description

The PHP-700 Series has been discontinued. Please see the PHP-800 Series as a possible alternative or contact our Flow Engineering department.

TWO ADVANCED INSTRUMENTS IN ONE
The PHP-700 Series pumps combine the powerful PHP-600 series dosing pumps with the stateof- the-art controllers. These unique products were developed for measuring and controlling pH or ORP and the regulated dosing of various chemicals. The latest innovation eliminates the need for multiple instruments by combining two instruments into one. No more complicated installations, wiring, and compatibility problems. This compact system features accurate regulation, proportional dosing, alarm and recorder signals and much more all in one unit.

EASY INSTALLATION
Designed with mounting holes in the rugged base, the PHP-700 Series pump/controllers are simple to install. There is no need for any additional hardware. All of the controls and pump assemblies are conveniently located on the front of the unit. If the operator must access the pump head or control panel for any reason, there is no need to dismount the unit.

RUGGED CONSTRUCTION
The PHP-700 Series pump/ controllers are housed in rugged, fiber-reinforced polypropylene casings. They are IP65 rated, preventing ingress of liquids. The material used for the housing resists corrosion caused by most chemicals, protecting the unit from hazardous spills and splashes.

SUPERIOR MATERIALS
The PHP-700 Series pumps use PVDF, FKM and PTFE materials for all components in contact with the chemicals being dosed. These materials have properties that enable them to resist even the most corrosive chemicals in the industry. The choice of material makes the pump more versatile, allowing it to be used to handle a wider variety of reagents. S

IMPLE PUMP ACTION
A positive displacement solenoid with few moving parts makes PHP-700 Series pumps more reliable than motor driven pumps. With no rotating parts, gears or cams, part wear and oiling associated with motor driven pumps is eliminated, drastically reducing any chance of mechanical failure.

PROPORTIONAL DOSING
The PHP-700 Series controller/ pump strokes at full capacity when the measured value deviates by more than 1.5 pH or 150 mV from the set value. A proportional control slows down the stroke rate as the measured value approaches the user-selectable value, avoiding over-dosage of chemicals. This feature makes the pump’s dosing more accurate, saves chemicals and eliminates unnecessary and costly corrections of your processes, especially with slow reacting chemicals.

ISOLATED RECORDER OUTPUT
To enhance troubleshooting and provide the user with the ability to record data while monitoring, the PHP-700 Series controller/pumps provide for a recorder output. By simply attaching a recorder to the instrument’s 4 to 20 mA output contacts, conveniently located on the front panel, you can obtain a hard copy of the results on demand.

ALARM OUTPUT
When monitoring and controlling pH and ORP levels in a process, it is very important that any potential problem will not go unattended. The units incorporate an alarm system that will alert the user if the reaction is not within certain guidelines. The alarm of the PHP-700 Series will be activated if the measured pH value is 2 pH units lower than the setpoint (if dosing acid, this indicates overdosage, a common symptom of siphoning). The alarm will also activate if the value is 2 pH higher than the setpoint (if dosing acid, this is an indication of insufficient dosage, a common symptom of the lack of reagent). The alarm will activate if the mV value is 200 mV lower than the setpoint (if dosing reducing chemicals, this indicates overdosage). The alarm will also activate if the value is 200 mV higher than the setpoint (if dosing reducing chemicals, this is an indication of lack of reagent).

AUXILIARY DOSING CONTACTS
The auxiliary dosing contacts of the units are closed whenever the pump is dosing. This solution offers considerable advantages, especially for small plants, where these pumps need to be the only equipment left running. This will spare other equipment such as mixers, priming pumps etc. With this feature activated, a mixer can be automatically started, when the pump is dosing.

SPECIFICATIONS
Power Supply: 110/115 V 50/60 Hz ±15% (40W)
Range: 0.00 to 14.00 pH; 0 to ±999 mV
Resolution: 0.01 pH; 1 mV
Accuracy: ±0.01 pH; ±5 mV
Input: High impedance 1012 Ω BNC Connector
Dosage: Proportional; acid or base; oxidizing or reducing; user selectable
Dosing Contact: Isolated, 2A, max 240V, resistive load, 1,000,000 strokes
Alarm Contact: Isolated, 2A, max 240V, resistive load, 1,000,000 strokes
Calibration:
    Offset: ±1 pH by offset trimmer
    Slope: 85 to 115% by slope trimmer
Recorder Output: 4 to 20 mA, isolated
Environment: 0 to 50°C (32 to 122°F)
Dimensions: 181 L x 221 W x 142 mm H (7.1 x 8.7 x 5.6")
Weight: 5 kg (Approx. 11 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with thePHE-7351-15
PHE-7351-15
AUD327.29
Availability: 8 weeks
 
Industrial Electrode for In-Line or Submersion
Click to expand/minimize a list of what others bought with thePHA-4
PHA-4
AUD28.94
Availability: 3 weeks
 
4.01 pH Buffer Solution 475 ml bottle
Click to expand/minimize a list of what others bought with thePHA-7
PHA-7
AUD28.94
Availability: 3 weeks
 
7.01 pH Buffer Solution 475 ml bottle
Click to expand/minimize a list of what others bought with thePHA-10
PHA-10
AUD30.57
Availability: 3 weeks
 
10.01 pH Buffer Solution 475 ml bottle
Click to expand/minimize a list of what others bought with theORE-6510B
ORE-6510B
AUD465.00
Availability: 8 weeks
 
ORP Submersible Electrode
Click to expand/minimize a list of what others bought with thePHEH-65-10
PHEH-65-10
AUD177.12
Availability: 2 weeks
 
Required Mounting Assembly for ORE-6510
  
PHP-600-IVA
Consult Sales  
Availability: 
 
 
Sparepart: Injection valve assembly, complete with and injection nipple, PTFA coated spring, glass valve ball and a valve assembly.
  
PHP-600-FVA
Consult Sales  
Availability: 
 
 
Sparepart: Foot valve assembly contains a filter with a filter holder, and a valve assembly
All amounts shown in AUD
Note: Comes complete with discharge and suction valves and operator’s manual.


Ordering Example: (1) PHA-4 4.00 pH buffer, AUD28.94  plus (1) PHA-7 7.00 pH buffer, AUD28.94  plus (1) PHE-7351-15 pH electrode, AUD327.29 , AUD28.94 + 28.94 + 327.29 = AUD385.17
We noticed you are from the US. Visit your local site for regional offers and live support.