Cart  |  Contact  |  Help  |  ausales@dwyeromega.com  | 
Telephone: +61-2-4272 2055

Metric RTD Probe with Insulated Wire and Shrink-Tube Support

PR-10 Metric

Metric RTD Probe with Insulated Wire and Shrink-Tube Support | PR-10 Metric

AUD82.16 PR-10L-2-100-M30-100

  • Pt100 and Pt1000 RTD probes with strain relief for wire flexibility and durability
  • Class A accuracy conforming to IEC 60751
  • Low temperature range: -50 to 250°C (-58 to 482°F)
  • High temperature range: -50 to 450°C (-58 to 842°F)
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

Omega's Metric RTD probe with insulated lead wire has a shrink-tube strain relief support at the sheath/wire transition to provide wire flexibility and durability. This probe is offered in 2-, 3-, or 4-wire configuration. This is available in two temperature ranges covering -50°C to 450°C to accommodate your specific temperature needs. Applications for this probe include liquid immersion, slurries and emulsions, and granular material measurements. This probe is suited for both process and laboratory temperature measurements.


• Class A accuracy from -50 to 300°C, conforming to IEC 60751
•Low temperature range: -50 to 250°C (-58 to 482°F) with PFA wire
•High temperature range: -50 to 450°C (-58 to 842°F) with fibre glass wire
•Standard probe lengths of 100, 150, or 300mm
•Resistance value: PT100 Ω or PT1000 Ω in 2, 3, or 4-wire configurations
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
3mm diameter, Pt100 RTD, -50 to 250°C
PR-10L-2-100-M30-100
AUD82.16
Availability: 4 weeks
 
2-wire Pt100 RTD, -50 to 250°C, 3 mm diameter, 100 mm length, 1m lead wire with stripped ends
PR-10L-3-100-M30-150
AUD82.16
Availability: 4 weeks
 
3-wire Pt100 RTD, -50 to 250°C, 3 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10L-4-100-M30-50
AUD82.16
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 3 mm diameter, 50 mm length, 1m lead wire with stripped ends
PR-10L-4-100-M30-100
AUD82.16
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 3 mm diameter, 100 mm length, 1m lead wire with stripped ends
PR-10L-4-100-M30-150
AUD82.16
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 3 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10L-4-100-M30-300
AUD87.36
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 3 mm diameter, 300 mm length, 1m lead wire with stripped ends
3mm diameter, Pt1000 RTD, -50 to 250°C
PR-10L-3-1000-M30-150
AUD82.16
Availability: 4 weeks
 
3-wire Pt1000 RTD, -50 to 250°C, 3 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10L-3-1000-M30-300
AUD87.36
Availability: 4 weeks
 
3-wire Pt1000 RTD, -50 to 250°C, 3 mm diameter, 300 mm length, 1m lead wire with stripped ends
PR-10L-4-1000-M30-100
AUD82.16
Availability: 4 weeks
 
4-wire Pt1000 RTD, -50 to 250°C, 3 mm diameter, 100 mm length, 1m lead wire with stripped ends
6mm diameter, Pt100 RTD, -50 to 250°C
PR-10L-2-100-M60-300
AUD82.16
Availability: 4 weeks
 
2-wire Pt100 RTD, -50 to 250°C, 6 mm diameter, 300 mm length, 1m lead wire with stripped ends
PR-10L-3-100-M60-150
AUD82.16
Availability: 4 weeks
 
3-wire Pt100 RTD, -50 to 250°C, 6 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10L-4-100-M60-50
AUD82.16
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 6 mm diameter, 50 mm length, 1m lead wire with stripped ends
PR-10L-4-100-M60-100
AUD82.16
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 6 mm diameter, 100 mm length, 1m lead wire with stripped ends
PR-10L-4-100-M60-150
AUD82.16
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 6 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10L-4-100-M60-300
AUD87.36
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 6 mm diameter, 300 mm length, 1m lead wire with stripped ends
6mm diameter, Pt1000 RTD, -50 to 250°C
PR-10L-3-1000-M60-150
AUD82.16
Availability: 4 weeks
 
3-wire Pt100 RTD, -50 to 250°C, 6 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10L-4-1000-M60-150
AUD82.16
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 250°C, 6 mm diameter, 150 mm length, 1m lead wire with stripped ends
3mm diameter, Pt100 RTD, -50 to 450°C
PR-10H-3-100-M30-150
AUD90.48
Availability: 4 weeks
 
3-wire Pt100 RTD, -50 to 450°C, 3 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10H-4-100-M30-100
AUD90.48
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 450°C, 3 mm diameter, 100 mm length, 1m lead wire with stripped ends
PR-10H-4-100-M30-150
AUD90.48
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 450°C, 3 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10H-4-100-M30-300
AUD95.68
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 to 450°C, 3 mm diameter, 300 mm length, 1m lead wire with stripped ends
3mm diameter, Pt1000 RTD, -50 to 450°C
PR-10H-3-1000-M30-150
AUD90.48
Availability: 4 weeks
 
3-wire Pt1000 RTD, -50 to 450°C, 3 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10H-4-1000-M30-150
AUD90.48
Availability: 4 weeks
 
4-wire Pt1000 RTD, -50 to 450°C, 3 mm diameter, 150 mm length, 1m lead wire with stripped ends
6mm diameter, Pt100 RTD, -50 °C to 450 °C
PR-10H-4-100-M60-150
AUD90.48
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 °C to 450 °C, 6 mm diameter, 150 mm length, 1m lead wire with stripped ends
PR-10H-4-100-M60-300
AUD95.68
Availability: 4 weeks
 
4-wire Pt100 RTD, -50 °C to 450 °C, 6 mm diameter, 300 mm length, 1m lead wire with stripped ends
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.