Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Proximity Sensors
 - Discontinued

PRX102

Shielded Inductive Proximity Sensors, Standard Sensing Ranges | PRX102

CE
  • Shielded Inductive Sensors
  • Normally Open Industrial Proximity Sensors; 3-Wire Configuration
  • Rugged Construction for Dirty, Humid, Oily and Dusty Applications
  • Color-Coded Sensing Faces: Red-NPN and Green-PNP for Easy Identification
  • 10-30 VDC Operating Voltage

Description

The PRX102 series has been discontinued. Please see the LDI Series as a possible alternative or contact our {your dept.} Engineering department.


Reliability and ease of use make the PRX102 Series inductive proximity sensors the number one choice for numerous automation and robotics applications. These switches can detect any metal, and are highly insensitive to harsh industrial environments such as dirt, dust, humidity and oil. An LED indicator enables quick determination of whether the sensor is working. They are available as open collector and can be either NPN or PNP types of proximity sensors.

SPECIFICATIONS
Switch: Open collector, 3-wire, normally open, reverse polarity protected
Operating Temp.: -25 to 75°C (-13 to 168°F)
Electrical Connection:1.8 m (6 ft), 3 conductor, 22 AWG, PVC insulation, pigtail leads; 26 AWG for 8 mm
Target: Metals (areas < sensing area decrease sensing distance)
Case Material: 8 mm (0.3") 303SS; 12 mm (0.5") & 18 mm (0.7") nickel plated brass; rolled threads
All amounts shown in AUD
Note: Specified sensing distance is for mild steel targets. Use of other materials will reduce the actual sensing distance.
Ordering Example: (1) MBL-8/12 mounting bracket for 8 or 12 mm diameter sensors, AUD48.50 
We noticed you are from the US. Visit your local site for regional offers and live support.