Three-Outputs 2 Solid State Switches plus 1 Analog Output
12 Bit A/D Converter
High Accuracy with Fully Adjustable Deadband
Pressure Control with Internal Stainless Steel Diaphragm
Fully Configurable Via Keypad
Description
SPECIFICATIONS
Accuracy: 0.5% FS Linearity Error: ±0.5% FS at 25°C (77°F) Repeatability: ±0.1% full scale Sensor Element: Piezoresistive measuring cell
Material
Wetted Parts: 304 SS Seal: FKM (fluorelastomer) Process Connection: ¼-18 NPT or 7/16-20 SAE (G¼ metric thread optional, consult sales) Electrical Connection: Plug M 12 x 1, 5 pin Power Supply: 15 to 28 Vdc Power Consumption: Approx 40 mA @ 24 Vdc (without load) A/D Converter: Resolution: 12 bit (4096 steps per measure span) Scanning Rate: 100/s (for peak value memory)
Analog Output
Current Output: 4 to 20 mA Load: Max RI: (12V)/20 mA RI: 600 Ω at 24 Vdc Load Influence: 0.3%/100 Ω Voltage Output: 0 to 10 Vdc, optional Rating: Max 10 mA, short circuit-proof Adjustment: 0 to 125% full scale
Switching Outputs
Adjustment Range: 0 to 125% FS Hysteresis: 0 to 125% FS Delay: 0.0 to 9.9 seconds-adjustable Contact Rating: 15 to 28 Vdc, 400 mA MAX, short circuit-proof Status Display(s): Green LED(s)
Digital Display
Display Height: Green 4-digit dot matrix, 5 mm (0.2") Display Range: -999.9 to 999.9 or -9999 to 9999 Display Rate: 5 readings/second Delay: 0.0 to 9.9 seconds adjustable Brightness: 20 to 100% adjustable Error Display: LED red and alphanumeric display Operating Elements: 3 easy response push buttons Temperature Range: Media: -25 to 100°C (-13 to 212°F) Electronics: -10 to 70°C (14 to 158°F) Storage: -30 to 80°C (-22 to 178°F) Temperature Influence: ±0.2% FS/10 K Protection Class: IP65 Compensation Range: -10 to 70°C (14 to 158°F) Approvals: UL Dimensions: 32 Dia x 120 mm L (1.2 x 4.7") Weight: Approx 350 g (0.8 lb)
† All amounts shown in AUD Note: Comes complete with mating connector and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.