Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pneumatic and Hydraulic Pressure Switches
Discontinued Product

PSW18

Pneumatic and Hydraulic Pressure Switches
Discontinued Product | PSW18

  • Rugged, Compact Design
  • Convenient Setpoint Adjustment
  • High Cycle Life
  • Vibration Resistant to 15 g
  • Plug-in Electrical Connections

Description

The PSW18 Series is no longer available. Please review the PSW-500 Series as a potential substitute, or contact our Pressure Engineering Department.

Series PSW18 switches have microswitch contacts gold plated over a silver base metal. The gold plating remains intact when low level voltage/ current levels are observed. This feature assures high reliability switching in low-level electronic circuits. Standard applications do not require gold plating, which will decay naturally when switching larger electrical loads.

SPECIFICATIONS
Repeatability: ±3%; vacuum ranges ±4%
Fluid Temperature: -20 to 80°C (-4 to 176°F)
Ambient Temperature: -10 to 80°C (14 to 176°F)
Wetted Parts (pneumatic): Aluminum, Buna-N, and FKM (A & B) diaphragm, Buna-N diaphragm (C,D,E)
Wetted Parts (hydraulic): Aluminum, steel, PTFE , Buna-N
Construction: Pneumatic-diaphragm, hydraulic-piston
Switch: 5 Amp resistive at 24/125/250 Vac, 3 Amp inductive at 24/125/250 Vac, 5 Amp resistive at 24 Vdc, SPDT 1-common, 2-NC, 3-NO Low Level: 0.34 A/24 Vac, 0.08 A/125 Vac, 0.1 A/24 Vdc Note: PSW18P and PSW18H has UL listed switch
Maximum Switch Rate: 100 cycles/min
Electrical Connection: DIN 43650 Cable Plug included
Environmental: IP65
Mounting: Arbitrary
Weight: 0.2 kg (0.4 lb)

For full product specifications view pdf file in "Related Links" below
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PSW18PA
Consult Sales  
Availability: 
 
 
Pneumatic pressure switch with -14 to 0 psi vacuum range, 1150 psi proof pressure and 1/4 NPT female fitting
PSW18PB
Consult Sales  
Availability: 
 
 
Pneumatic pressure switch with 3-30 psi range, 1150 psi proof pressure and 1/4 NPT female fitting
PSW18PC
Consult Sales  
Availability: 
 
 
Pneumatic pressure switch with 7-120 psi range, 1150 psi proof pressure and 1/4 NPT female fitting
PSW18PD
Consult Sales  
Availability: 
 
 
Pneumatic pressure switch with 15-230 psi range, 1150 psi proof pressure and 1/4 NPT female fitting
PSW18PE
Consult Sales  
Availability: 
 
 
Pneumatic pressure switch with 15-435 psi range, 1150 psi proof pressure and 1/4 NPT female fitting
PSW18HA
Consult Sales  
Availability: 
 
 
Hydraulic pressure switch with 70-1015 psi range, 5800 psi proof pressure and 1/4 NPT female fitting
PSW18HB
Consult Sales  
Availability: 
 
 
Hydraulic pressure switch with 150-2320 psi range, 5800 psi proof pressure and 1/4 NPT female fitting
PSW18HC
Consult Sales  
Availability: 
 
 
Hydraulic pressure switch with 70-1015 psi range, 5800 psi proof pressure and 7/16-20 UNF female fitting
PSW18HD
Consult Sales  
Availability: 
 
 
Hydraulic pressure switch with 150-2320 psi range, 5800 psi proof pressure and 7/16-20 UNF female fitting
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.