Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Fast Response Pressure Transducer

PX105-5V Series

Fast Response Pressure Transducer | PX105-5V Series

Fast Response Pressure Transducer

  • Accuracy: ±0.5% Typ
  • Fully Calibrated and Temperature Compensated
  • Internal Voltage Regulation
  • Interchangeable Unit to Unit ±1%
  • Computer Trimmed to Insure Accuracy and Repeatability
  • Long Term Stability ±1%
  • Operating Temperature Range -55 to 125°C
  • Rugged Temperature Resistant Valox Case and Connector

Description

The PX105 series has been discontinued. Please see the PX309 as a possible alternative or contact our Pressure Engineering department.

SPECIFICATIONS
Excitation: 8 to 20 Vdc at 15 mA
Output: 1 to 6 Vdc
Accuracy: ±1% FS maximum
Linearity:
    <50 psi: ±0.5% FS
     ≥50 psi: ±0.2% FS
Hysteresis: ±0.25% FS
Zero Balance: ±1% FS typical; ±3% full scale maximum
Frequency Response: 3 dB at 1.5 kHz
Compensated Temperature Range: 0 to 85°C (32 to 185°F)
Thermal Zero Effect: ±0.02% rdg/°C (±0.01% rdg/°F)
Proof Pressure: 2x FS
Burst Pressure: 5x FS minimum
(6, 15, 25 psig = 20x FS)
Gages: Piezoresistive
Diaphragm/Port Material: 300 Series SS (silver, copper,nickel, cadmium brazed)
Electrical Connection: CX106-4, included
Weight: 114 g (4 oz)
All amounts shown in AUD
Note: Typical media for the PX105 include oil, gases, saline solutions, ammonia, freon, hydraulic fluids, alcohol, acid and gasoline
We noticed you are from the US. Visit your local site for regional offers and live support.