Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued Low-Cost Amplified Voltage Transducer
Sealed for Harsh Environments

PX178

Low-Cost Amplified Voltage Transducer for Harsh Environments | PX178

  • IP65 Sealed Construction for Harsh Environments
  • Compact Size for Ease of Use
  • Ideal for Automotive Applications
  • Sealed Gage Reference for Extra Environmental Protection

Description

The PX178 series has been discontinued. Please see the PX309 as a possible alternative or contact our Pressure Engineering department.

SPECIFICATIONS

Excitation: 5 Vdc ±0.25 Vdc,

@ 20 mA (regulated)

Output: 0.5 to 4.5 Vdc (ratiometric)

Accuracy: 1% FS (includes

repeatability, linearity BFSL,

and hysteresis)

Zero Balance: 0.5 ±0.1 Vdc

Span Tolerance: 1%

Operating Temperature:

-40 to 105°C (-40 to 221°F)

Compensated Temperature:

-18 to 82°C (0 to 180°F)

Thermal Effects: 3% FS Total effect

(zero and span)

Proof Pressure: 150% FS

Burst Pressure: 5x FS

Min Load Resistance: 20 K

Response Time: 50 Hz

Wetted Parts: Brazed assembly of 300

series SS and nickel-plated carbon steel

Pressure Port: 1/8 NPT

Electrical Conn.: Weather-tight

connector included

Weight: 102 g (4 oz)



All amounts shown in AUD
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.