Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Corrosion Resistant Pressure Transducer with Current Output

PX182 Superceded

Economical Corrosion Resistant Pressure Transducer with Current Output
 | PX182 Superceded

  • Stainless Steel Pressure Port for High Durability
  • Assured 0.3% Accuracy
  • Corrosion Resistant Housing Permits Mounting In Any Environment
  • Operating Temperature Range -55 to105°C
  • Extremely Compact, Weighs Only 50 Grams

Description

The PX182 has been discontinued. Please see the PX182B as a possible substitute or contact our Pressure department.


OMEGA’s PX182 Series pressure transducers combine state-of-the-art semiconductor technology and durability resulting in a high accuracy general purpose pressure sensor. The 4 to 20 mA output assures compatibility with most process controllers and computer interface equipment. Applications include engine monitoring and testing, HVAC, compressors, etc. The silicon sensor is bonded on a glass pedestal to isolate it from induced stresses, provide wide media compatibility, and the stainless steel pressure port permits use with corrosive substances. These rugged, compact transducers exhibit 0.3% accuracy and excellent interchangeability.

SPECIFICATIONS

Excitation: 12 to 25 Vdc

Output: 4 to 20 mA (2-wire)

Accuracy: ±0.3% BFSL includes

linearity, repeatability, and hysteresis

Zero Balance: 4 mA +1% span

Operable Temperature Range:

-55 to 105°C (-67 to 190°F)

Compensated Temperature Range:

-25 to 75°C (-13 to 167°F)

Thermal Zero Effect: ±0.5% span

Thermal Span Effect: ±0.5% span

Proof Pressure: lessor of 2 x full scale

or 750 psi max

Burst Pressure: lessor of 3 x full scale

or 750 psi max

Gages: Laser trimmed semiconductor

Wetted Parts: Stainless steel, glass,

silicon, Flurosilicon

Pressure Port: 1/8 -27 NPT

stainless steel fitting

Stability: ±1% full scale output/year

Shock: 500 g

Vibration: 10 g, 10 to 2000 Hz

Response Time: <5 ms

Electrical Connection: 12 in, 20 AWG,

3 conductor shielded wire with self

sealing connector

Weight: 50 grams (1.8 oz)

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PX182-015GI
Consult Sales  
Availability: 
 
 
0-15 psig transducer with a 4-20 mA output
PX182-030GI
Consult Sales  
Availability: 
 
 
0-30 psig transducer with a 4-20 mA output
PX182-060GI
Consult Sales  
Availability: 
 
 
0-60 psig transducer with a 4-20 mA output
PX182-100GI
Consult Sales  
Availability: 
 
 
0-100 psig transducer with a 4-20 mA output
PX182-200GI
Consult Sales  
Availability: 
 
 
0-200 psig transducer with a 4-20 mA output
PX182-300GI
Consult Sales  
Availability: 
 
 
0-300 psig transducer with a 4-20 mA output
PX182-500GI
Consult Sales  
Availability: 
 
 
0-500 psig transducer with a 4-20 mA output
All amounts shown in AUD
Note: Not Recommended For Freon Applications.
1-ft Cable with connector included Optional 36" and 120" cables available
We noticed you are from the US. Visit your local site for regional offers and live support.