Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Miniature Plastic Case Transducer with 1 to 6 Volt Output Temperature Compensated - PX184 Discontinued

PX184 & PX185

Miniature Plastic Case Transducer with 1 to 6 Volt Output Temperature Compensated | PX184 & PX185

  • Differential and Vacuum Models
  • Linear Signal With Pressure
  • Amplified Fully Signal Conditioned Output

Description

The PX184, PX185 and PX186 series are being discontinued. Please see the PX140 Series as possible alternatives or contact our Pressure Engineering department.

SPECIFICATIONS

Excitation: 8 Vdc (7 to 16 maximum)

Output: 1 to 6 Vdc

Supply Current: 6 mA maximum

Linearity: P2 > P1 = ±2%

Repeatability & Hysteresis:

±0.15% FS

Zero: 1V ±0.05V

Span: 5V ±0.05V

Overpressure: 5 psi = 20 psi

15 psi = 45 psi

30 psi = 60 psi

Operating Temperature:

-40 to +185°F (-40 to 85°C)

Compensated Temperature:

32 to 122°F (0 to 50°C)

Port: 0.20 in tube fitting

Mounting: Printed circuit board

Response Time: 1 ms

Mating Connector: CX136-4 (not

included) See page C-3

All amounts shown in AUD
Note: Requires PST-8 external power supply.
Ordering Example: (1) PX185-030D5V has a 0 to 30 psi differential pressure range, AUD252.00
We noticed you are from the US. Visit your local site for regional offers and live support.