Cart  |  Contact  |  Help  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Pressure, Bi-Directional Pressure and Vacuum

PX241A, PX242A, PX243A Series

Pressure Transducers Low Pressure and Vacuums | PX241A, PX242A, PX243A  Series

Pressure Transducers Low Pressure and Vacuums

CE RoHS
  • Stainless Steel Case
  • Silicon Diagram
  • Buna-N Seals
  • 8.0 Vdc Excitation
  • 12 Inch Lead Wires
  • -40 to +85°C
  • 1 to 6 Vdc Output
  • Temperature Compensated
  • Rugged Low Profile Easy-to-Mount
Pressure Transducers - View related products

Description

SPECIFICATIONS
Excitation: 8 Vdc regulated, 7 to 16 Vdc
Output: 1 to 6 Vdc @ 8 Vdc into 800 Ω min
Linearity: ±0.25% linearity and hysteresis combined
Repeatability: ±0.1%
Zero Balance: 1.0 Vdc ±0.05; 3.5 Vdc ±0.05 for PX243
Compensated Temperature Range: -27 to 63°C (-17 to 145°F)
Operable Overpressure: 2x FS
Response Time: 1 ms
Gage Type: Solid state piezoresistive
Body Material: Stainless steel
Diaphragm Material: 2.5 mm (0.10") square silicon sensor chip with Buna-N O-ring
Media Compatibility: Limited to non-caustic media that will not attack stainless steel, silica, borosilicate glass or Buna-N seal
Pressure Port: 1/8-27 NPT male
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
RoHS
Description
Quick Ship
PX241A-15NG5V
Consult Sales  
Availability: 
 
RoHS compliant
-15 to 0 psi Gage transducer
Quick Ship
PX242A-015G5V
Consult Sales  
Availability: 
 
RoHS compliant
0-15 psi Gage transducer
Quick Ship
PX242A-030G5V
Consult Sales  
Availability: 
 
RoHS compliant
0-30 psi Gage transducer
Quick Ship
PX242A-100G5V
Consult Sales  
Availability: 
 
RoHS compliant
0-100 psi Gage transducer
Quick Ship
PX242A-150G5V
Consult Sales  
Availability: 
 
RoHS compliant
0-150 psi Gage transducer
Quick Ship
PX242A-250G5V
Consult Sales  
Availability: 
 
RoHS compliant
0-250 psi Gage transducer
Quick Ship
PX243A-2.5BG5V
Consult Sales  
Availability: 
 
RoHS compliant
±2.5 psi Bidirectional Gage transducer
Quick Ship
PX243A-05BG5V
Consult Sales  
Availability: 
 
RoHS compliant
±5 psi Bidirectional Gage transducer
Quick Ship
PX243A-15BG5V
Consult Sales  
Availability: 
 
RoHS compliant
±15 psi Bidirectional Gage transducer
All amounts shown in AUD