Cart  |  Contact  |  Help  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Naval and Marine Pressure Transducers
Qualified to MIL-T-24742(SH)

PX2471A MARINE SERIES TRANSDUCERS

Marine, Navy, Naval, Marine Pressure Transducer - Micromachined Silicon Sensor | PX2471A MARINE SERIES TRANSDUCERS

  • Now with Stock to 2-Week Delivery on Most Popular Ranges!
  • Designed, Tested and Approved to the Stringent Specifications of MIL-T-24742(SH).
  • Pressure Connections per MS16142
  • Non-Interacting Zero and Span Adjustments
  • Direct Replacement for Older MIL-P-24212C(SH) Approved Products
  • Rugged Micromachined Silicon Sensor Tested to Mil-spec Shock and Vibration Standards
  • State-of-the-art Electronics
  • All Mating Connectors Included
  • Extremely Rugged Transducer for Marine and Industrial Applications
Pressure Transducers - View related products

Description

Rugged Design
The Model PX2471A Naval Pressure Transducer has been designed, tested and approved to meet the stringent requirements of military standard MIL-T-24742(SH).

Applications include naval shipboard use, both surface and sub-surface vessels, as well as commercial maritime and marine uses for new and retrofit applications.

The Model PX2471A Naval Pressure Transducer is available in pressure ranges from 15 to 1,500 psi gage or absolute pressure. The output is a loop powered 4 to 20 mA (2 wire current) signal which is widely used for recording or control purposes.

Direct Replaceability
The Model PX2471A has been designed to be directly interchangeable with other existing pressure transducers designed to MIL-P-24212C(SH) when used with mounting plate assembly A019852.

SPECIFICATIONS
Applications: sea water, steam, oil, fresh water, condensate, and other gases depending upon model selected
Output: 4 to 20 mA (2-wire)
Power Supply: 28 VDC with reverse polarity and surge protection
Loop Resistance: 0 to 250 Ω
Zero/Span Adjustments: 10% FSO
Temperature: Compensated 0 to 65°C (32 to 149°F)
Overpressure: 200% of range
Humidity: In accordance with MIL-T-24742(SH)
Accuracy: ±1.0% of calibrated span inclusive of linearity, hysteresis and temperature effects
Repeatability: ±0.5% of calibrated span
Shock: In accordance with MIL-T-24742(SH)
Vibration: In accordance with MIL-T-24742(SH)
EMI: In accordance with MIL-T-24742(SH)
Weight: 522 gm (18.4 oz)
Mating Connector: Cable MS3106F14S-5S, included

ALTHOUGH THESE UNITS ARE BUILT TO ORDER, THEY ARE MODULAR SO WE CAN OFFER
STOCK TO 2-WEEK DELIVERY ON POPULAR RANGES. SEE THE LISTING BELOW FOR THE MODELS CURRENTLY WITH SHORT DELIVERIES. PLEASE CONTACT OMEGA SALES AT:
1-800-TC-OMEGA (1-800-826-6342) TO CONFIRM THE PRICE AND DELIVERY INFORMATION ON THESE AND OTHER MODELS.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Fresh Water Applications
Sea Water Applications
Hydrocarbon Applications
All amounts shown in AUD