Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

NEMA-4 Case Low Differential Pressure Transmitters
Discontinued Product

PX292

NEMA-4 CASE | PX292

NEMA-4 CASE

CE
  • Current Output Models Available
  • Low Power Consumption
  • No Moving Parts to Wear
  • Position Insensitive
  • Reliable Long Term Stability
  • NEMA 4/IP65 Cast Aluminum Case

Description

The PX292 is no longer available. Please see the PX656 series as a possible substitute or contact our sales department.


The PX292 Series of differential pressure transmitters is designed to measure low pressures while using little power. A selection of ranges is available to meet most industrial and laboratory applications. The transmitters are housed in a rugged, gasketed, cast-aluminum case thatfs designed to NEMA 4 and IP65 standards. Wall-mounting holes are in the casting. The terminals are accessed through 1.2" conduit knockouts on the front of the box. There are no moving parts and the transmitters are virtually position insensitive. The span and zero settings are made via 20-turn potentiometers for easy, precise adjustments. The pressure sensing element is a differential capacitive cell for the low pressure ranges from 0.1 to 5 inH2O and a piezoresistive chip for ranges above 5 inH2O. Both sensors ensure reliability and long-term stability.

SPECIFICATIONS
General: Measures differential, gage pressure or vacuum
Excitation: 11 to 32 Vdc reverse polarity protected
Current Output: 4 to 20 mA, output limited to approximately 3.85 mA at low end and 27 mA at high end Maximum Current Loop Resistance: RL = (Vs - 11) x 50
Accuracy: ±1% includes linearity, hysteresis
Calibration: NIST traceable
Operating Temperature: 0 to 45°C (32 to 115°F)
Temperature Effects:
Zero: ±0.05%/°C
Span: ±0.02%/°C
Operating Humidity Range: 10 to 90% non-condensing
Shock Resistance: 10 g (11 ms)
Vibration Resistance: 5 g to 50 Hz
Overpressure: See order chart for maximum safe momentary overpressure
Media Compatibility: Suitable for air or inert gas
Pressure Connection: 3.16" Dia. tube connections with integral filters at both ports. Suitable for 1.8" ID TygonR or polyurethane tubing (3-4 mm) or 1.4" OD polyethlene tubing (6 mm).
Electrical Connection: Pluggable terminal block for 14 to 26 AWG
Case Material: Aluminum alloy #A380 with black epoxy coating
Dimensions: 90 W x 115 L x 55 mm H (3.56 x 4.54 x 2.18")
Weight: 576 g (1.27 lb)

OFFSET OPTIONS
If the measured differential pressure is expected to go from positive to negative, a transmitter with offset (elevated zero) should be ordered. The standard models in the order chart have no offset (i.e., at zero differential pressure, the output is 0 Vdc or 4 mA). Two offset options are available: gAh 1.4 Span Offset At zero differential pressure, the output is 1.25 Vdc or 8 mA.
Allowable Pressure Excursion: -33% to 100% of range gBh 1.2 Span Offset At zero differential pressure, the output is 2.5 Vdc or 12 mA.
Allowable Pressure Excursion: -100% to 100% of range PX292-001WDI-B will have a range of +1" water at 20 mA and -1" water at 4 mA.
All amounts shown in AUD
Note: See Specifications for description of the elevated zero option.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Range select from:
0.1 for 0-0.1
0.2 for 0-0.2
0.3 for 0-0.3
0.5 for 0-0.5
001 for 0-1
002 for 0-2
003 for 0-3
005 for 0-5
010 for 0-10
020 for 0-20
030 for 0-30
050 for 0-50
100 for 0-100

(2) Units select from:
WD for Range in inH20
D for Range in psid

(3) Output select from:
I for 4 to 20 mA

(4) Offset Options select from:
for Leave Blank For No Offset
-A for 1/4 Span Offset
-B for 1/2 Span Offset
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.