Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wet/Wet Differential Pressure Transducers
Discontinued Product

PX293

Wet/Wet Differential Pressure TransducersDiscontinued Product | PX293

CE
  • 316 SS Wetted Parts
  • Voltage or Current Outputs Models Available
  • Low Power Consumption
  • No Moving Parts to Wear
  • Position Insensitive
  • Reliable Long Term Stability

Description

The PX293 Series has been DISCONTINUED. Please refer to the PX157 Series as a possible substitute.

The PX293 Series of differential pressure transducers are designed to measure differential pressures of liquids or gases. A broad range selection is available to meet most industrial and laboratory applications. The transmitters are housed in a rugged, gasketed, cast aluminum case that’s designed to NEMA 4 and IP65 standards. Wall mounting holes are enclosed in the casting. Access to the terminals is made through 1 /2 " conduit knockouts on the front of the box. There are no moving parts and the transducers are virtually position insensitive. The span and zero adjustments are made via 20 turn potentiometers for easy, fine adjustments. The pressure transmitter uses two high accuracy, high stability piezoresistive sensors with stainless steel isolation diaphragms. Either sensor may be disconnected without overpressurizing the other.

SPECIFICATIONS
General: Measures differential, gage pressure, or Vacuum.
Excitation: 11 to 32 Vdc reverse polarity protected
Voltage Output Models: 0 to 5 Vdc 3-wire, source or sink 3.5 mA, short circuit protected, current draw = 10 mA
Current Output Models: 4 to 20 mA, output limited to approximately 3.85 mA at low end and 25 mA at high end. Maximum Current Loop Resistance: RL = (Vs - 11) x 50
Accuracy: Range > 6 psi = ±0.5% 6 psi range = ±1% includes linearity, hysteresis.
Static Pressure Effect: Range = 6 psi = <±0.5% for 0-100% Range > 6 psi = <±0.25% for 0-100%
Calibration: NIST Traceable
Operating Temperature: 0 to 50°C (32 to 122°F)
Temperature Effects:
Zero: ±0.05%/°C
Span: ±0.03%/°C
Operating Humidity Range: 10 to 90% non-condensing
Shock Resistance: 10 g’s (11ms)
Vibration Resistance: 5 g’s to 50 Hz
Overpressure: 2x operating static pressure (see To Order table)
Pressure Connection: 1.8-28 female NPT
Wetted Parts: 316 Stainless Steel
Electrical Connection: Pluggable terminal block for 14 to 26 AWG Connection to enclosure ground is provided
Case Material: Aluminum Alloy #A380 with Black Epoxy Coated
Dimensions: 3.56 W x 4.54 L x 2.18" H (90 x 115 x 55 mm)
Weight: 1.2 lb (540 g)

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PX293-030D5V
Consult Sales  
Availability: 
 
 
wet/wet differential pressure transducer with 0-5 Vdc output and 0-30 psi range
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.