PX4100
General Service Transducer
-
Latest Strain Gage Technology
-
Stainless Steel Body
-
IP65 Sealed Case
-
Excellent Stability and Accuracy
-
DIN Connector Included
Description
This item is being discontinued.
The PX4100 series has been discontinued. Please see the low cost PX119 or the more equipped PX309 as possible alternatives.
SPECIFICATIONS
Excitation: 10 Vdc @ 10 mA (15 Vdc max) reverse polarity protected
Output: 20 mV (±1%) Ratiometric
Accuracy: ±0.25% FS includes linearity, and hysteresis
Repeatability: ±0.1% FS
Zero Offset: ±1% FS
Long Term Stability: ± 0.2% FS/6 mo. Compensated/Operating Temperature: -20 to 80°C (-4 to 176°F)
Storage Temperature: -40 to 90°C (-40 to 194°F)
Thermal Zero Effect: <±0.08% FS/°C
Thermal Span Effect: <±0.04% FS/°C
Maximum Overpressure: 200% FS
Vibration: 10 g to 50 Hz
Shock: 15 g @ (11 mS)
Humidity: 95% RH (non-Cond)
Wetted Parts: 17-4 SS
Case: IP65 Sealed, 300 Series Stainless Steel,
Pressure Port: ¼" NPT male
Electrical Connection: Socket to Din 43650 and Micro-DIN plug (included)
Response Time: 10 ms
Weight: 75 g (2.6 oz)