Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Line Pressure Wet/Wet Differential Transducer - Discontinued

PX509HL Series

High Line Differential Pressure Transducer | PX509HL Series

High Line Differential Pressure Transducer

CE
  • High 0.08% Accuracy with NIST Traceable Calibration Certificate
  • Low Differential Pressure at High Line Pressures, 2000 psi Standard
  • Bidirectional or Unidirectional Outputs (± 5 Vdc and 0-5 Vdc, ±10 and 0-10 Vdc, or 4-12-20 and 4-20 mA)
  • Line Pressure Error Compensation 0.3% (FS) per 1k psi
  • Solid State Sensor for Long Term Stability
  • 316L SS Wetted Parts and Welded Stainless Steel Construction
  • Shock and Vibration Rated
  • Ruggedized Containment Pressures up to 10,000 psi
  • Demountable Electrical Termination Available

Description

The PX509HL series has been discontinued. Please contact our Pressure Engineering department for possible alternatives.

The PX509HL Series industrial high line pressure wet/wet differential pressure transducers are rugged shock and vibration rated with high accuracy and are specifically designed to provide long life in demanding industrial areas. The compensated overload range minimizes errors induced by high line pressures. Features include welded stainless steel construction, user accessible potentiometers for zero and span, and demountable electrical terminations or a fixed conduit fitting without trim pots.

They are temperature compensated over a broad range providing excellent thermal properties and high long term stability. A precision micromachined silicon sensor is at the core and provides a very stable reading with exceptional high accuracy of 0.08% and a broad compensated range of -20 to 85°C on most ranges.

Modular construction allows for fast delivery of most configurations, customized models also can be developed quickly to suit your exact needs. PX509’s ordered with the ½ NPT conduit fitting (PX509C) do not have a demountable termination and side accessible trim pots are optional.

SPECIFICATIONS
Calibration: 5-point NIST traceable calibration with zero and span values
Accuracy: ±0.08% best straight line (linearity, hysteresis and repeatability combined) calibrated in vertical direction with fitting down; compound gage models calibrated in positive direction only
Setting Accuracy for Conduits Without Trim Pots:
    Zero: ±0.5% full scale typical ±1% maximum (for ranges ≤2.5 psi ±1% typical ±2% maximum)
    Span: ±0.5% full scale typical ±1% maximum (for ranges ≤2.5 psi mb ±1% typical ±2% maximum)
Operating Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature Range:
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F)
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
Temperature Compensation:
Zero and Span Effects Over Compensated Range
    Range ≤5 psi:
    Zero: 1%
    Span: 1%
    Ranges >5 psi:
    Zero: 0.50%
    Span: 0.50%
Compensated Line Pressure Range: 0 to 2000 psi
Line Pressure Compensation:
Zero and Span Effects
    Zero: 0.3% full scale/1000 psi
    Span: 0.3% full scale/1000 psi
Minimum Isolation between Case and Output Terminations: 100Ω O @ 50 Vdc
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% full scale typical
Shock: 50 g, 11 mS half sine vertical and horizontal axis
Vibration: 5-2000-5 Hz, 30 minute cycle, Curve L, Mil spec 810 figure 514-2-2, vertical and horizontal axis
Bandwidth: DC to 1 kHz typical
Response Time: <10 mS
CE Compliant: Meets industrial emissions and immunity standard EN61326-1, EN61326-2-3 industrial level 2
Amplified Voltage Output
    0 to 5/±5 Vdc: 10 to 32 Vdc, 10 mA
    0 to 10/±5 Vdc: 16 to 32 Vdc, 10 mA 4 to 20/4-12-20 mA Output
Output: 4 to 20 mAdc
Supply: 16 to 32 Vdc maximum loop resistance Ohms = (Vs-10) x 50
Environmental Protection: IP65 or IP67 depending upon electrical termination
Safe Overpressure: 5000 psi
Burst Pressure: 10,000 psi
Pressure Connection: ¼ NPT female
Wetted Parts: 316L SS
Weight: 285 g (10 oz) typical
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HIGH LINE PRESSURE BIDIRECTIONAL DIFFERENTIAL RANGES (BIDIRECTIONAL OUTPUT)
PX509HL-005DWBI-S
Consult Sales  
Availability: 
 
 
Range (psi) ±5, 4-12-20 mA OUTPUT, Standard Flange
PX509HL-015DWBI-S
Consult Sales  
Availability: 
 
 
Range (psi) ±15, 4-12-20 mA OUTPUT, Standard Flange
PX509HL-030DWBI-S
Consult Sales  
Availability: 
 
 
Range (psi) ±30, 4-12-20 mA OUTPUT, Standard Flange
PX509HL-050DWBI-S
Consult Sales  
Availability: 
 
 
Range (psi) ±50, 4-12-20 mA OUTPUT, Standard Flange
PX509HL-100DWBI-S
Consult Sales  
Availability: 
 
 
Range (psi) ±100, 4-12-20 mA OUTPUT, Standard Flange
PX509HL-150DWBI-S
Consult Sales  
Availability: 
 
 
Range (psi) ±150, 4-12-20 mA OUTPUT, Standard Flange
PX509HL-250DWBI-S
Consult Sales  
Availability: 
 
 
Range (psi) ±250, 4-12-20 mA OUTPUT, Standard Flange
HIGH LINE PRESSURE UNIDIRECTIONAL DIFFERENTIAL RANGES
PX509HL-005DWUI-S
Consult Sales  
Availability: 
 
 
Range (psi) 0 to 5, 4-20 mA OUTPUT, Standard Flange
PX509HL-015DWUI-S
Consult Sales  
Availability: 
 
 
Range (psi) 0 to 15, 4-20 mA OUTPUT, Standard Flange
PX509HL-030DWUI-S
Consult Sales  
Availability: 
 
 
Range (psi) 0 to 30, 4-20 mA OUTPUT, Standard Flange
PX509HL-050DWUI-S
Consult Sales  
Availability: 
 
 
Range (psi) 0 to 50, 4-20 mA OUTPUT, Standard Flange
PX509HL-100DWUI-S
Consult Sales  
Availability: 
 
 
Range (psi) 0 to 100, 4-20 mA OUTPUT, Standard Flange
PX509HL-150DWUI-S
Consult Sales  
Availability: 
 
 
Range (psi) 0 to 150, 4-20 mA OUTPUT, Standard Flange
PX509HL-250DWUI-S
Consult Sales  
Availability: 
 
 
Range (psi) 0 to 250, 4-20 mA OUTPUT, Standard Flange
All amounts shown in AUD
Note: Comes complete with 5-point NIST traceable calibration.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Termination Style select from:
09 for Cable with flying leads 2m (6')
09C for Cable 2m (6') with 1/2 NPT conduit connector (no trim pots / not demountable)
09CP for Cable 2 m (6') with 1/2 NPT conduit connector and side accessible trim pots (not demountable)
09CW for Submersible cable 3 m (10') with 1/2 NPT conduit connector (no trim pots / not demountable)
09CPW for Submersible cable 3 m (10') with 1/2 NPT conduit connector and side accessible trim pots (not demountable)
19 for Mini-DIN connector (mating connector included)
29 for Bendix PTIH-10-6P twist-lock connector
39 for Large DIN connector
49 for Glass to metal sealed solder pins
59 for M12 connector

(2) Pressure Range (psi) select from:
-005 for ± 5 psi for Bidirectional / 0 to 5 psi for Unidirectional
-015 for ± 15 psi for Bidirectional / 0 to 15 psi for Unidirectional
-030 for ± 30 psi for Bidirectional / 0 to 30 psi for Unidirectional
-050 for ± 50 psi for Bidirectional / 0 to 50 psi for Unidirectional
-100 for ± 100 psi for Bidirectional / 0 to 100 psi for Unidirectional
-150 for ±150 psi for Bidirectional / 0 to 150 psi for Unidirectional
-250 for ± 250 psi for Bidirectional / 0 to 250 psi for Unidirectional

(3) Pressure Type select from:
DWB for Wet/Wet Bidirectional Differential Pressure
DWU for Wet/Wet Unidirectional Differential Pressure

(4) Output select from:
5V for ±5 Vdc for Bidirectional / 0 to 5 Vdc for Unidirectional
10V for ±10 Vdc for Bidirectional / 0 to 10 Vdc for Unidirectional
I for 4-12-20 mA for Bidirectional / 4-20 mA for Unidirectional

(5) Flange Style select from:
-S for Standard flange / 1/4 NPT female side pressure ports
-I for Inline flange / 1/4 NPT female inline pressure ports / DIN standard 19213
-R for Right angle flange / 1/4 NPT female right angle pressure ports / DIN standard 19213
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.