Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Adjustable Range Pressure Transmitter

PX725A & PX726A

ADJUSTABLE RANGE PRESSURE TRANSMITTER | PX725A & PX726A

ADJUSTABLE RANGE PRESSURE TRANSMITTER

  • Notice: These models are being phased out. Please contact our Pressure engineering Department for possible substitutes.
  • High ±0.15% Accuracy
  • All 316SS Wetted Parts or Hastelloy C
  • Electrical Surge Protected
  • EMI Shielded
  • 6 to 1 Turndown on Span
  • ±600% LRL Zero Suppression or Elevation
  • 4-20 mA or 1-5 Vdc Output

Description

SPECIFICATIONS
Excitation:24 Vdc, 7-36 Vdc mA output, 6-42 Vdc @ 1.6 mA Voltage output Output: 4-20 mA (2-wire) or 1-5 Vdc (3-wire) jumper selectable
Max. Loop Resistance (supply voltage-7) x 50 .
Accuracy: ±0.1% of URL (upper range limit) (includes linearity, hysteresis and repeatability)
Stability: ±0.25% of URL (upper range limit) 1 year
Span Adjust: 16 to 100% URL (dip switches and pot)
Zero Adjust: -600 to 600% LRL (Low Range Limit)
Operating Temperature: Process: -40 to 104°C (-40 to 220°F) (Fluorolube -17.8 to 104°C, 0 to 220°F)
Electrical:
-32 to 85°C (-25 to 185°F)
Ambient Total Thermal Effects: 0.010% URL/°F for -25 to 75°F 0.015% URL/°F for 75 to 185°F (0.020% URL/°F for 100 inH2O)

The PX725A and PX726A are being phased out. Please see the PX764 as a possible replacement or contact our Pressure department for more information..

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PX725A-100WCGI
Consult Sales  
Availability: 
 
 
0-17 to 0-100 inH2O 300 inH2O
PX725A-025GI
Consult Sales  
Availability: 
 
 
0-4 to 0-25 psig 75 psi
PX725A-050GI
Consult Sales  
Availability: 
 
 
0-8 to 0-50 psig 150 psi
PX725A-100GI
Consult Sales  
Availability: 
 
 
0-17 to 0-100 psig 300 psi
PX725A-300GI
Consult Sales  
Availability: 
 
 
0-50 to 0-300 psig 900 psi
PX725A-500GI
Consult Sales  
Availability: 
 
 
0-83 to 0-500 psig 1500 psi
PX725A-1KGI
Consult Sales  
Availability: 
 
 
0-167 to 0-1000 psig 3000 psi
PX725A-3KGI
Consult Sales  
Availability: 
 
 
0-500 to 0-3000 psig 4500 psi
PX725A-5KGI
Consult Sales  
Availability: 
 
 
0-833 to 0-5000 psig 7500 psi
PX726A-300WCGI
Consult Sales  
Availability: 
 
 
0-50 to 0-300 inH20 900 inH2O
PX726A-025GI
Consult Sales  
Availability: 
 
 
0-4 to 0-25 psig 75 psi
PX726A-050GI
Consult Sales  
Availability: 
 
 
0-8 to 0-50 psig 150 psi
PX726A-100GI
Consult Sales  
Availability: 
 
 
0-17 to 0-100 psig 300 psi
PX726A-300GI
Consult Sales  
Availability: 
 
 
0-50 to 0-300 psig 900 psi
PX726A-500GI
Consult Sales  
Availability: 
 
 
0-83 to 0-500 psig 1500 psi
PX726A-1KGI
Consult Sales  
Availability: 
 
 
0-167 to 0-1000 psig 3000 psi
PX726A-3KGI
Consult Sales  
Availability: 
 
 
0-500 to 0-3000 psig 4500 psi
All amounts shown in AUD
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.