Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heavy Duty Industrial Pressure Transmitter, Gage and Differential Pressure Models  - Discontinued

PX750

Heavy Duty Industrial Pressure Transmitter, Gage and Differential Pressure Models | PX750

CE
  • Stainless Steel Diaphragm
  • High Accuracy 0.25% of Span
  • FM Explosion Proof Rating; NEMA 4X Enclosure
  • 4 to 20 mA Current Output
  • External Zero and Span Adjustments
  • Compatible With Any 2-Wire System

Description

The OMEGA PX750 Gage Pressure Transmitter brings true precision and reliability to industrial pressure monitoring applications. Process pressure is transmitted through an isolating diaphragm and an oil fill fluid to a central sensing diaphragm. The atmospheric or differential reference pressure is transmitted similarly to the other side of the sensing diaphragm. The displacement of the sensing diaphragm is proportional to the pressure differential across it. In addition to gage or differential pressure, the PX750 can also measure vacuums by simply reversing the process connection to the sensing element. Full overpressure protection to 2000 psi permits confident application in high pressure systems. Installation is simplified by a compact flexible design, 2-wire compatibility, internal span and zero adjustments all packaged in an FM approved, weather-tight NEMA 4 enclosure.

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Range select from:
30GI for 0-30 inches of water gage
30DI for 0-30 inches of water differential
150GI for 0-150 inches of water gage
150DI for 0-150 inches of water differential
750GI for 0-750 inches of water gage
750DI for 0-750 inches of water differential
100GI for 0-100 psi gage
100HDI for 0-100 psi differential
300GI for 0-300 psi gage
300HDI for 0-300 psi differential
1KGI for 0-1000 psi gage
1KHDI for 0-1000 psi differential
3KGI for 0-3000 psi gage
6KGI for 0-6000 psi gage

(2) Options select from:
for No Options
-SS for 316 Stainless Steel flanges
-M1 for 0-100% linear meter
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.