Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Sanitary Pressure Transducers, Proven Thin Film Technology - Discontinued

PX792-5V

Sanitary Voltage Output Pressure Transducers, Proven Thin Film Technology | PX792-5V

  • All Stainless Steel Construction
  • Meets 3A Sanitary Standards
  • NEMA 4X Enclosure
  • Dairy, Food Processing, Pharmaceutical, Biotech Applications
  • High Reliability
  • NIST

Description

The PX791 and PX792 Series has been discontinued. Please see the PX409S Sanitary Series as possible alternatives or contact our Pressure Engineering department.

The PX790 Series sanitary pressure transducers utilize proven thin film technology and precision maching and electro-polishing to meet 3A standards.

SPECIFICATIONS
Excitation: 10 to 36 Vdc unregulated reverse voltage protected with supply current <3 mA
Output: 1 to 5 Vdc unregulated
Zero Balance: ±1% FS
Linearity: ±0.4% BFSL
Hysteresis: +0.2%
Repeatability: ±0.07%
Stability: ±1% FS/year
Durability: 100M cycles
Operating Temperature: -29 to 82°C (-20 to 180°F)
Compensated Temperature: -1 to 54°C (30 to 130°F)
Thermal Effects:
Span: ±0.04% FS/°F
Zero: ±0.04% FS/°F
Proof Pressure: 200% range
Burst Pressure: 800% range
Gage Type: Stainless steel diaphragm, diffused silicon sensor
Vibration: <±0.1% FS effect for 20 g, 0 to 2000 Hz in any axis
Shock: Less than ±0.05% FS effect for 100 g, 20 ms shock in any axis
Position Effect: <0.1% FS
Response Time: 5 ms
Wetted Parts: 316L stainless steel electro-polished
Case: 300 Series stainless steel
Fill Fluid: USP grade 99.5% glycerin
Pressure Port:Tri-Grip™ style, 38.1 mm (11.2"), 508 mm (2")
Electrical Connection: No. 24 AWG, 36" PVC, shielded, vented, UL approved
Weight: 383 g (13.5 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Sanitary Transducers with 2' Tri-Grip™ Fitting
PX792-V30G5V
Consult Sales  
Availability: 
 
 
vacuum to 30 psig range and 1 to 5 V dc output
PX792-V60G5V
Consult Sales  
Availability: 
 
 
vacuum to 60 psig range and 1 to 5 V dc output
PX792-V100G5V
Consult Sales  
Availability: 
 
 
vacuum to 100 psig range and 1 to 5 V dc output
PX792-30G5V
Consult Sales  
Availability: 
 
 
0-30 psig range and 1 to 5 V dc output
PX792-60G5V
Consult Sales  
Availability: 
 
 
0-60 psig range and 1 to 5 V dc output
PX792-100G5V
Consult Sales  
Availability: 
 
 
0-100 psig range and 1 to 5 V dc output
PX792-200G5V
Consult Sales  
Availability: 
 
 
0-200 psig range and 1 to 5 V dc output
PX792-300G5V
Consult Sales  
Availability: 
 
 
0-300 psig range and 1 to 5 V dc output
PX792-500G5V
Consult Sales  
Availability: 
 
 
0-500 psig range and 1 to 5 V dc output
PX792-750G5V
Consult Sales  
Availability: 
 
 
0-750 psig range and 1 to 5 V dc output
PX792-1KG5V
Consult Sales  
Availability: 
 
 
0-1,000 psig range and 1 to 5 V dc output
All amounts shown in AUD
Note: To order with 1 1/2" Tri-Grip™ fitting change model number to PX791, no additional cost.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Fitting Size select from:
2 for 2 inch sanitary fitting
1 for 1 1/2 inch sanitary fitting

(2) Range select from:
V30 for Vacuum to 30 psig
V60 for Vacuum to 60 psig
V100 for Vacuum to 100 psig
30 for 0-30 psig
60 for 0-60 psig
100 for 0-100 psig
200 for 0-200 psig
300 for 0-300 psig
500 for 0-500 psig
750 for 0-750 psig
1K for 0-1000 psig

(3) Output select from:
5V for for 1-5 Vdc output
I for 4-20 mA output
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.