Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ultra High Temperature/High Pressure Transducers, Operating Temperature up to 316C (600F)  - Discontinued

PX92-MV

Ultra High Temperature/High Pressure Transducers, Operating Temperature up to 316C (600F) | PX92-MV

  • All Stainless Steel Case
  • Compensated Temperature to 260°C (500°F)
  • Operating Temperature to 316°C (600°F)
  • Hermetically Sealed for Harsh Environments

Description

The PX92 is being phased out, please see the PX91 series as a possible substitute or consult OMEGA's Pressure Engineering department.



SPECIFICATIONS
mV/V OUTPUT
Excitation: 10 V ac/dc (15 V max)
Output: 1 mV/V minimum
Bridge Resistance: 350 Ω nominal
Zero Balance: ±2.5% FSO
Linearity: ±0.5% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.10% FSO
Operational Temp Range: +21 to +316°C (+70 to +600°F)
Compensated Temp Range: +21 to +260°C (+70 to +500°F)
Thermal Effects:
Span: .01% Rdg/°F
Zero: .01% FSO/°F
Pressure:
Proof Pressure:
5K to 50K psi: 120% of rated pressure
60K to 100K psi: 110% of rated pressure
Burst Pressure:
5K to 50K psi: 150% of rated pressure
60K to 100K psi: 120% of rated pressure
Wetted Parts:
5 to 75K: 17-4 PH Stainless Steel
80K to 100K: 455 Stainless Steel
Pressure Port:
5K to 70K psi: 1/2-14 NPS (use 0.315 dia. 59° ferrule)
> 70K psi: 1-14 NS-2 (use 0.910 dia. 150° ferrule)
Electrical Connection: 10 ft (3m) 4-conductor cable
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
PX92N0-5KSV
Consult Sales  
Availability: 
 
 
0-5,000 psi Sealed Gage pressure transducer with 1/2 -14 NPS connection, 10 foot cable and mV/V output
All amounts shown in AUD
Note: Metric Ranges Available - Consult Engineering
We noticed you are from the US. Visit your local site for regional offers and live support.