Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Industrial Grade Transmitter with Laboratory Accuracy, Available in Ranges from 50 to 10,000 psi  - Discontinued

PX945

Industrial Grade Transmitter with Laboratory Accuracy, Available in Ranges from 50 to 10,000 psi | PX945

CE
  • NIST Traceable with FS Value Listed
  • High 0.1% Accuracy
  • Stainless Steel Wetted Parts
  • DIN Connector for Easy Secure Connections

Description

The PX945 series has been discontinued. Please contact our Pressure Engineering department for a viable replacement.


SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA (2 wire) (NIST-traceable calibration, full scale output given)
Accuracy: 0.15 ±1000 psi, ±0.1% FS (linearity, repeatability and hysteresis)
Zero Balance: 4 mA ±10% adj
Operating Temperature: -18 to 85°C (0 to 185°F)
Compensated Temperature: 0 to 55°C (30 to 130°F)
Thermal Effects:
Zero: ±0.015% FS/°F
Span: ±0.015% rdg/°F
Proof Pressure: 200% FS
Burst Pressure: 300% FS
Max Loop Resistance: (Supply voltage - 15) x 50 Ω
Response Time: 2500 Hz
Zero and Span: ±15% adj
Wetted Parts: 17-4 PH SS
Pressure Port: 1/4-18 NPTF
Electrical Connection: DIN style 9 mm connector (fits cable dia. 0.15 to 0.23")
Dimensions: 39 Dia. x 117 mm L (11.2 x 43.4")
Weight: 285 g (10 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
PX945-050GI
Consult Sales  
Availability: 
 
 
industrial transmitter with 0 to 50 psi Gage range
  
PX945-100GI
Consult Sales  
Availability: 
 
 
industrial transmitter with 0 to 100 psi Gage range
  
PX945-200GI
Consult Sales  
Availability: 
 
 
industrial transmitter with 0 to 200 psi Gage range
  
PX945-500GI
Consult Sales  
Availability: 
 
 
industrial transmitter with 0 to 500 psi Gage range
  
PX945-1KGI
Consult Sales  
Availability: 
 
 
industrial transmitter with 0 to 1000 psi Gage range
  
PX945-3KGI
Consult Sales  
Availability: 
 
 
industrial transmitter with 0 to3000 psi Gage range
  
PX945-5KGI
Consult Sales  
Availability: 
 
 
industrial transmitter with 0 to5000 psi Gage range
  
PX945-10KGI
Consult Sales  
Availability: 
 
 
industrial transmitter with 0 to 10,000 psi Gage range
Click to expand/minimize a list of what others bought with thePS-4G
PS-4G
AUD32.89
Availability: 5 weeks
 
Pressure snubber for gaseous media
Click to expand/minimize a list of what others bought with thePS-4E
PS-4E
AUD32.89
Availability: 5 weeks
 
Pressure snubber for water and light oils
Click to expand/minimize a list of what others bought with thePS-4D
PS-4D
AUD32.89
Availability: 5 weeks
 
Pressure snubber for dense liquids (motor oil)
All amounts shown in AUD
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.