Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Humidity Thermostat

RH-FGHS100 Series

Humidity Thermostat | RH-FGHS100 Series

Humidity Thermostat

AUD487.74 RH-FGHS100

CE
  • 40 to 90% RH Range
  • Changeover Contact
  • Easy Mounting on a DIN EN 60715 Compliant Standard Rail (35 mm)
  • Space-Saving Compact Size
  • High Switching Capacity
Controllers, Meters and Switching Devices - View related products

Description

The RH-FGHS100 is designed for controlling the humidity levels in outdoor enclosures and control panels. This aids in the protection of electronic circuitry and prevents the absorption of moisture by internal components.

Specifications
Dehumidifying: 24V/250V, 5A/0.2A, minimum 100 mA at 24V
Humidifying: 24V/250V, 2A/0.2A, minimum 100 mA at 24V
Hysteresis: Approximate 5% RH
Voltage: 24V to 230V, 50/60 Hz
Humidity Range: 40 to 90% RH
Sensing Element: Synthetic fiber
Connection: Screw terminals, 2.5 mm (0.098")
Weight: (Approximate) 50 g (1.76 oz)
Operating Temperature: 0 to 60°C (32 to 140°F)
Storage Temperature: -20 to 80°C (-4 to176°F)
Ingress Protection: IP20
Housing: UL94 plastic
Dimensions: 46 L x 37 W x 64 mm H (1.69 x 1.45 x 2.52")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
RH-FGHS100
AUD487.74
Availability: 1 week
 
DIN rail mount hygrostat
All amounts shown in AUD
Note: Comes complete with operator’s manual. DIN rail sold separately.
Ordering Example: (1) RH-FGHS100 DIN rail mount hygrostat., AUD487.74
We noticed you are from the US. Visit your local site for regional offers and live support.