Cart  |  Contact  |  Help  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Bolt-On or Cement-On Surface RTD Sensor

RTD-830

RTD Sensor Surface Mount | RTD-830

RTD Sensor Surface Mount

AUD123.00 RTD-830

RoHS
  • Housing Made From Aluminum for Fast Thermal Response
  • Small Housing Size Allows for Installation on Most Flat Surfaces
  • Housing Includes a 0.115" Diameter Mounting Hole (Clearance Hole for a #4 Bolt), Can Also Be Cemented Into Place
  • Sensor Contains a High-Accuracy, 100 Ohm, Class “A” DIN Platinum Element and 1 Meter (40") of PFA Insulated & Jacketed Cable and 3-Pin Miniature Connector
  • Temperature Coefficient (Alpha) = .00385 ohm/ohm/°C
  • Temperature Range -60 to 230ºC
  • Mating Connector and Cable Clamp sold separately!!
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

The RTD-830 is designed for use as a surface temperature sensor. The aluminum housing allows for fast transfer of heat to/from the sensing element. The housing contains a clearance hole for a #4 mouting screw so the sensor can be bolted or cemented into place. If bolt mounted, a small amount of Omega's OT-201 High Conductive Paste placed between the housing and surface can improve thermal response. The sensor includes a 100 ohm Class A DIN Platinum element connected to 1 meter (40") of PFA insulated & jacketed cable and a 3-pin miniature connector.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
RoHS
Description
Quick Ship
Click to expand/minimize a list of what others bought with theRTD-830
RTD-830
AUD123.00
Availability: 2 weeks
Compliant upon request
Bolt-Down or Cement Down Surface Sensor with Aluminum Housing, 100 Ohm Class A DIN Platinum Element, 1meter (40") of PFA Insulated & Jacketed Cable and 3-Pin Miniature Connector.
Quick Ship
Click to expand/minimize a list of what others bought with theRTD-830-ROHS
RTD-830-ROHS
AUD123.00
Availability: 1 week
RoHS compliant
Bolt-Down or Cement Down Surface Sensor with Aluminum Housing, 100 Ohm Class A DIN Platinum Element, 1meter (40") of PFA Insulated & Jacketed Cable and 3-Pin Miniature Connector, RoHS
Quick Ship
  
RTD-830-TA3F
AUD157.00
Availability: 4 weeks
RoHS compliancy undetermined
Bolt-Down or Cement Down Surface Sensor with Aluminum Housing, 100 Ohm Class A DIN Platinum Element, 1meter (40") of PFA Insulated & Jacketed Cable with Audio Connector
Quick Ship
  
RTD-830-OTP
AUD134.00
Availability: 1 week
RoHS compliancy undetermined
Bolt-Down or Cement Down Surface Sensor with Aluminum Housing, 100 Ohm Class A DIN Platinum Element, 1meter (40") of PFA Insulated & Jacketed Cable with 3-Pin Standard/Heavy duty Connector.
Sold Separately, Mating Connector & clamp & other accessory Part Number
Quick Ship
  
MTP-U-F
AUD5.70
Availability: 2 weeks
Compliant upon request
Miniature Mating Connector
Quick Ship
  
OTP-U-F
AUD10.00
Availability: 1 week
Compliant upon request
Standard /Heavy Duty Mating Connector
Quick Ship
  
PCLM-MTP
AUD1.85
Availability: 1 week
RoHS compliant
Cable Clamp Miniature connector
Quick Ship
  
PCLM
AUD1.85
Availability: 1 week
RoHS compliant
Cable Clamp for Standard Connector
Quick Ship
Click to expand/minimize a list of what others bought with theOT-201-1/2
OT-201-1/2
AUD25.00
Availability: 1 week
RoHS compliant
Omegatherm 201 High Conductivity Paste, 1/2oz Pack
Quick Ship
Click to expand/minimize a list of what others bought with theOB-200-2
OB-200-2
AUD35.50
Availability: 1 week
RoHS compliant
Omegabond 200 Epoxy, 2oz Twin Pack
Quick Ship
Click to expand/minimize a list of what others bought with theSPRTX-M1
SPRTX-M1
AUD308.00
Availability: 3 weeks
RoHS compliant
4-20ma Plug-In Transmitter
Quick Ship
Click to expand/minimize a list of what others bought with theHH804
HH804
AUD198.00
Availability: 1 week
RoHS compliancy undetermined
Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%; Includes male Mini Din mating connectors
Quick Ship
Click to expand/minimize a list of what others bought with theTECU10-MTP-U-M-MTP-U-F
TECU10-MTP-U-M-MTP-U-F
AUD27.00
Availability: 1 week
Compliant upon request
10 Foot PFA Insualted Extension Cable with Minuture 3-Wire Connectors Both Ends
Quick Ship
Click to expand/minimize a list of what others bought with theOM-CP-OCTRTD
OM-CP-OCTRTD
Consult Sales  
Availability: 
 
Not RoHS compliant
8 Channel RTD Datalogger
All amounts shown in AUD
Note: Terminations Available: Provided with a miniature connector standard, for heavy duty connector add “-OTP” to model number and $7 to price. For audio connector add “-TA3F” to model number and $10 to price (Note: If specifying TA3F connector, please specify wiring arraingement).

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) RTD-830 100 Ohm Class “A” DIN Platinum RTD with Aluminum Bolt On or Cement On Housing, 40, AUD123.00